SDK PH0 X 60

Screwdriver, Blade width (B): 60 mm, Blade thickness (A):

Item No. 2749400000

Properties

Is accessory of

    PCB Terminals and ConnectorsPCB terminals - OMNIMATE SignalClamping yoke screw connection2.5 mm² (AWG 14) - Pitch 5.00 / 5.08 mm - LM 5.00 / 5.08LM 5.08/180
  • LM 5.08/15/180 3.5SN OR BX
    Item No.:
    9995080000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 15, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.08/08/180 3.5SN OR BX
    Item No.:
    9995010000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 8, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.08/10/180 3.5SN OR BX
    Item No.:
    9995030000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 10, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.08/12/180 3.5SN OR BX
    Item No.:
    9995050000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 12, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.08/06/180 3.5SN OR BX
    Item No.:
    9994990000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 6, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.08/19/180 3.5SN OR BX
    Item No.:
    9995120000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 19, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.08/03/180 3.5SN OR BX
    Item No.:
    1716110000
    Packaging unit:
    500 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 3, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.08/21/180 3.5SN OR BX
    Item No.:
    9995140000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 21, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.08/14/180 3.5SN OR BX
    Item No.:
    9995070000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 14, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • PCB Terminals and ConnectorsPCB terminals - OMNIMATE SignalClamping yoke screw connection2.5 mm² (AWG 14) - Pitch 5.08 mm - LM 5.08 multi-levelLM2N 5.08
  • LM2N 5.08/32/90 3.5SN OR BX
    Item No.:
    1768990000
    Packaging unit:
    12 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 32, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM2N 5.08/06/90 3.5SN OR BX
    Item No.:
    1768860000
    Packaging unit:
    64 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 6, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM2N 5.08/42/90 3.5SN OR BX
    Item No.:
    1769040000
    Packaging unit:
    8 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 42, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM2N 5.08/26/90 3.5SN OR BX
    Item No.:
    1768960000
    Packaging unit:
    16 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 26, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM2N 5.08/18/90 3.5SN OR BX
    Item No.:
    1768920000
    Packaging unit:
    24 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 18, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM2N 5.08/38/90 3.5SN OR BX
    Item No.:
    1769020000
    Packaging unit:
    8 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 38, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM2N 5.08/12/90 3.5SN OR BX
    Item No.:
    1768890000
    Packaging unit:
    36 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 12, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM2N 5.08/44/90 3.5SN OR BX
    Item No.:
    1769050000
    Packaging unit:
    8 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 44, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM2N 5.08/28/90 3.5SN OR BX
    Item No.:
    1768970000
    Packaging unit:
    16 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 28, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM2N 5.08/04/90 3.5SN OR BX
    Item No.:
    1768850000
    Packaging unit:
    92 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 4, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM2N 5.08/40/90 3.5SN OR BX
    Item No.:
    1769030000
    Packaging unit:
    8 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 40, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM2N 5.08/36/90 3.5SN OR BX
    Item No.:
    1769010000
    Packaging unit:
    12 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 36, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM2N 5.08/20/90 3.5SN OR BX
    Item No.:
    1768930000
    Packaging unit:
    20 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 20, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM2N 5.08/14/90 3.5SN OR BX
    Item No.:
    1768900000
    Packaging unit:
    32 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 14, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • PCB Terminals and ConnectorsPCB terminals - OMNIMATE SignalClamping yoke screw connection2.5 mm² (AWG 14) - Pitch 5.08 mm - LM 5.08 multi-levelLM1N 5.08
  • LM1N 5.08/02/90 3.5SN OR BX
    Item No.:
    1766300000
    Packaging unit:
    100 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 2, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • PCB Terminals and ConnectorsOMNIMATE Data PCB connectorsEthernet-APL
  • LM APL 5.08/03/90 3.5SN OR BX
    Item No.:
    2873500000
    Packaging unit:
    500 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 3, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM APL 5.08/03/135 3.5SN OR BX
    Item No.:
    2873490000
    Packaging unit:
    500 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 3, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • PCB Terminals and ConnectorsPCB terminals - OMNIMATE SignalClamping yoke screw connection2.5 mm² (AWG 14) - Pitch 5.00 / 5.08 mm - LM 5.00 / 5.08LM 5.00/180
  • LM 5.00/24/180 3.5SN OR BX
    Item No.:
    1234470000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.00 mm, Number of poles: 24, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.00/20/180 3.5SN OR BX
    Item No.:
    1234420000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.00 mm, Number of poles: 20, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.00/13/180 3.5SN OR BX
    Item No.:
    1234340000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.00 mm, Number of poles: 13, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.00/10/180 3.5SN OR BX
    Item No.:
    1234310000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.00 mm, Number of poles: 10, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.00/18/180 3.5SN OR BX
    Item No.:
    1234400000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.00 mm, Number of poles: 18, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.00/17/180 3.5SN OR BX
    Item No.:
    1234390000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.00 mm, Number of poles: 17, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.00/02/180 3.5SN OR BX
    Item No.:
    1715330000
    Packaging unit:
    500 PC

    Printed circuit board terminals, 5.00 mm, Number of poles: 2, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.00/16/180 3.5SN OR BX
    Item No.:
    1234380000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.00 mm, Number of poles: 16, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.00/21/180 3.5SN OR BX
    Item No.:
    1234430000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.00 mm, Number of poles: 21, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.00/05/180 3.5SN OR BX
    Item No.:
    1234240000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.00 mm, Number of poles: 5, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.00/11/180 3.5SN OR BX
    Item No.:
    1234320000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.00 mm, Number of poles: 11, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.00/19/180 3.5SN OR BX
    Item No.:
    1234410000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.00 mm, Number of poles: 19, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • PCB Terminals and ConnectorsPCB terminals - OMNIMATE SignalClamping yoke screw connection2.5 mm² (AWG 14) - Pitch 5.00 / 5.08 mm - LM 5.00 / 5.08LM 5.00/135
  • LM 5.00/12/135 3.5SN OR BX
    Item No.:
    1845470000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.00 mm, Number of poles: 12, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.00/22/135 3.5SN OR BX
    Item No.:
    1234020000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.00 mm, Number of poles: 22, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.00/02/135 3.5SN OR BX
    Item No.:
    1715350000
    Packaging unit:
    500 PC

    Printed circuit board terminals, 5.00 mm, Number of poles: 2, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.00/08/135 3.5SN OR BX
    Item No.:
    1845430000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.00 mm, Number of poles: 8, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.00/24/135 3.5SN OR BX
    Item No.:
    1234040000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.00 mm, Number of poles: 24, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.00/15/135 3.5SN OR BX
    Item No.:
    1233930000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.00 mm, Number of poles: 15, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.00/17/135 3.5SN OR BX
    Item No.:
    1233950000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.00 mm, Number of poles: 17, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.00/20/135 3.5SN OR BX
    Item No.:
    1233990000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.00 mm, Number of poles: 20, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.00/05/135 3.5SN OR BX
    Item No.:
    1845400000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.00 mm, Number of poles: 5, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.00/19/135 3.5SN OR BX
    Item No.:
    1233980000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.00 mm, Number of poles: 19, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.00/18/135 3.5SN OR BX
    Item No.:
    1233970000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.00 mm, Number of poles: 18, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.00/03/135 3.5SN OR BX
    Item No.:
    1715360000
    Packaging unit:
    500 PC

    Printed circuit board terminals, 5.00 mm, Number of poles: 3, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.00/10/135 3.5SN OR BX
    Item No.:
    1845450000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.00 mm, Number of poles: 10, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • PCB Terminals and ConnectorsPCB terminals - OMNIMATE SignalClamping yoke screw connection2.5 mm² (AWG 14) - Pitch 5.08 mm - LM 5.08 multi-levelLM2H 5.08
  • LM2H 5.08/48/90 3.5SN OR BX
    Item No.:
    1769460000
    Packaging unit:
    10 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 48, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM2H 5.08/10/90 3.5SN OR BX
    Item No.:
    1769270000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 10, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM2H 5.08/22/90 3.5SN OR BX
    Item No.:
    1769330000
    Packaging unit:
    20 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 22, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM2H 5.08/04/90 3.5SN OR BX
    Item No.:
    1769240000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 4, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM2H 5.08/30/90 3.5SN OR BX
    Item No.:
    1769370000
    Packaging unit:
    10 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 30, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM2H 5.08/42/90 3.5SN OR BX
    Item No.:
    1769430000
    Packaging unit:
    10 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 42, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM2H 5.08/28/90 3.5SN OR BX
    Item No.:
    1769360000
    Packaging unit:
    10 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 28, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM2H 5.08/14/90 3.5SN OR BX
    Item No.:
    1769290000
    Packaging unit:
    20 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 14, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM2H 5.08/12/90 3.5SN OR BX
    Item No.:
    1769280000
    Packaging unit:
    20 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 12, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM2H 5.08/20/90 3.5SN OR BX
    Item No.:
    1769320000
    Packaging unit:
    20 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 20, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM2H 5.08/06/90 3.5SN OR BX
    Item No.:
    1769250000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 6, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • PCB Terminals and ConnectorsPCB terminals - OMNIMATE SignalClamping yoke screw connection2.5 mm² (AWG 14) - Pitch 5.08 mm - LM 5.08 multi-levelLM1H 5.08
  • LM1H 5.08/03/90 3.5SN OR BX
    Item No.:
    1766370000
    Packaging unit:
    100 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 3, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM1H 5.08/02/90 3.5SN OR BX
    Item No.:
    1766360000
    Packaging unit:
    100 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 2, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • PCB Terminals and ConnectorsPCB terminals - OMNIMATE SignalClamping yoke screw connection2.5 mm² (AWG 14) - Pitch 5.08 mm - LM 5.08 multi-levelLM3R 5.08
  • LM3R 5.08/33/90 3.5SN OR BX
    Item No.:
    1769710000
    Packaging unit:
    10 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 33, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM3R 5.08/54/90 3.5SN OR BX
    Item No.:
    1769780000
    Packaging unit:
    5 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 54, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM3R 5.08/15/90 3.5SN OR BX
    Item No.:
    1769650000
    Packaging unit:
    25 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 15, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM3R 5.08/42/90 3.5SN OR BX
    Item No.:
    1769740000
    Packaging unit:
    10 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 42, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM3R 5.08/60/90 3.5SN OR BX
    Item No.:
    1769800000
    Packaging unit:
    5 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 60, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM3R 5.08/06/90 3.5SN OR BX
    Item No.:
    1769620000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 6, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM3R 5.08/36/90 3.5SN OR BX
    Item No.:
    1769720000
    Packaging unit:
    10 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 36, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM3R 5.08/45/90 3.5SN OR BX
    Item No.:
    1769750000
    Packaging unit:
    10 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 45, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM3R 5.08/12/90 3.5SN OR BX
    Item No.:
    1769640000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 12, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM3R 5.08/24/90 3.5SN OR BX
    Item No.:
    1769680000
    Packaging unit:
    20 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 24, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM3R 5.08/57/90 3.5SN OR BX
    Item No.:
    1769790000
    Packaging unit:
    5 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 57, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • PCB Terminals and ConnectorsPCB terminals - OMNIMATE SignalClamping yoke screw connection2.5 mm² (AWG 14) - Pitch 5.00 / 5.08 mm - LM 5.00 / 5.08LM 5.08/135
  • LM 5.08/11/135 3.5SN OR BX
    Item No.:
    9994620000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 11, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.08/05/135 3.5SN OR BX
    Item No.:
    9994560000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 5, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.08/24/135 3.5SN OR BX
    Item No.:
    9994750000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 24, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.08/22/135 3.5SN OR BX
    Item No.:
    9994730000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 22, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.08/16/135 3.5SN OR BX
    Item No.:
    9994670000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 16, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.08/13/135 3.5SN OR BX
    Item No.:
    9994640000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 13, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.08/18/135 3.5SN OR BX
    Item No.:
    9994690000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 18, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.08/09/135 3.5SN OR BX
    Item No.:
    9994600000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 9, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • PCB Terminals and ConnectorsPCB terminals - OMNIMATE SignalClamping yoke screw connection2.5 mm² (AWG 14) - Pitch 5.00 / 5.08 mm - LM 5.00 / 5.08LM 5.08/90
  • LM 5.08/21/90 3.5SN OR BX
    Item No.:
    9994300000
    Packaging unit:
    12 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 21, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.08/02/90 3.5SN OR BX
    Item No.:
    1716080000
    Packaging unit:
    500 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 2, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.08/15/90 3.5SN OR BX
    Item No.:
    9994240000
    Packaging unit:
    24 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 15, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.08/20/90 3.5SN OR BX
    Item No.:
    9994290000
    Packaging unit:
    18 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 20, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.08/12/90 3.5SN OR BX
    Item No.:
    9994210000
    Packaging unit:
    30 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 12, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.08/23/90 3.5SN OR BX
    Item No.:
    9994320000
    Packaging unit:
    12 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 23, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.08/04/90 3.5SN OR BX
    Item No.:
    9994130000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 4, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.08/06/90 3.5SN OR BX
    Item No.:
    9994150000
    Packaging unit:
    60 PC

    Printed circuit board terminals, 5.08 mm, Number of poles: 6, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • PCB Terminals and ConnectorsPCB terminals - OMNIMATE SignalClamping yoke screw connection2.5 mm² (AWG 14) - Pitch 5.00 / 5.08 mm - LM 5.00 / 5.08LM 5.00/90
  • LM 5.00/06/90 3.5SN OR BX
    Item No.:
    1845320000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.00 mm, Number of poles: 6, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.00/19/90 3.5SN OR BX
    Item No.:
    1234150000
    Packaging unit:
    18 PC

    Printed circuit board terminals, 5.00 mm, Number of poles: 19, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.00/23/90 3.5SN OR BX
    Item No.:
    1234200000
    Packaging unit:
    12 PC

    Printed circuit board terminals, 5.00 mm, Number of poles: 23, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.00/09/90 3.5SN OR BX
    Item No.:
    1845350000
    Packaging unit:
    50 PC

    Printed circuit board terminals, 5.00 mm, Number of poles: 9, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.00/15/90 3.5SN OR BX
    Item No.:
    1234090000
    Packaging unit:
    24 PC

    Printed circuit board terminals, 5.00 mm, Number of poles: 15, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.00/21/90 3.5SN OR BX
    Item No.:
    1234180000
    Packaging unit:
    12 PC

    Printed circuit board terminals, 5.00 mm, Number of poles: 21, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.00/14/90 3.5SN OR BX
    Item No.:
    1234070000
    Packaging unit:
    24 PC

    Printed circuit board terminals, 5.00 mm, Number of poles: 14, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.00/20/90 3.5SN OR BX
    Item No.:
    1234170000
    Packaging unit:
    18 PC

    Printed circuit board terminals, 5.00 mm, Number of poles: 20, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box

  • LM 5.00/03/90 3.5SN OR BX
    Item No.:
    1715320000
    Packaging unit:
    500 PC

    Printed circuit board terminals, 5.00 mm, Number of poles: 3, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box