Properties
Version | Screwdriver, Blade width (B): 3 mm, 150 mm, Blade thickness (A): |
Order No. | 2749430000 |
Type | SDK PH3 X 150 |
GTIN (EAN) | 4050118895650 |
Qty. | 1 items |
Width | 265 mm |
Width (inches) | 10.433 inch |
Net weight | 160 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | b28ab223-64ec-44cf-adb0-4dd6ebcae141 |
Insulation | None |
Insulated blade | No |
Surface protection blade | Chromium-plated |
Description of article | Crosshead screwdriver, Phillips, size 3 |
Version | straight |
Blade length | 150 mm |
Blade width (B) | 3 mm |
Form | Philips |
Size | 3 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000144 |
ETIM 7.0 | EC000144 |
ETIM 8.0 | EC000144 |
ETIM 9.0 | EC000144 |
ECLASS 9.0 | 21-04-04-06 |
ECLASS 9.1 | 21-04-04-06 |
ECLASS 10.0 | 21-04-04-06 |
ECLASS 11.0 | 21-04-04-06 |
ECLASS 12.0 | 21-04-04-06 |
ECLASS 13.0 | 21-04-04-06 |