Properties
Version | Screwdriver, Screwdriver |
Order No. | 9008530000 |
Type | SDK PZ1 |
GTIN (EAN) | 4032248056521 |
Qty. | 1 items |
Delivery status | Discontinued |
Available until | 30.06.2021 |
Alternative product | [2749440000](~/p/2749440000) |
Width | 191 mm |
Width (inches) | 7.52 inch |
Diameter | 30 mm |
Net weight | 56 g |
REACH SVHC | Lead 7439-92-1 |
Description of article | Crosshead screwdriver, Pozidrive, size 1 |
Blade length | 80 mm |
Blade width (B) | 4.5 mm |
Form | Pozidrive |
Size | 1 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000144 |
ETIM 7.0 | EC000144 |
ETIM 8.0 | EC000144 |
ETIM 9.0 | EC000144 |
ECLASS 9.0 | 21-04-04-06 |
ECLASS 9.1 | 21-04-04-06 |
ECLASS 10.0 | 21-04-04-06 |
ECLASS 11.0 | 21-04-04-06 |
ECLASS 12.0 | 21-04-04-06 |
ECLASS 13.0 | 21-04-04-06 |
Is accessory of
-
Item No.:1650660000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 15, Crimp connection, Size: 2
-
Item No.:1650650000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 15, Crimp connection, Size: 2
-
Item No.:1958910000Packaging unit:12 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 21, 270°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1959090000Packaging unit:120 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 3, 270°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1650590000Packaging unit:1 PC
HDC insert, Male, 50 V, 10 A, Number of poles: 8, Crimp connection, Size: 1
-
Item No.:1650570000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 7, Crimp connection, Size: 1
-
Item No.:1650600000Packaging unit:1 PC
HDC insert, Female, 50 V, 10 A, Number of poles: 8, Crimp connection, Size: 1
-
Item No.:1650580000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 7, Crimp connection, Size: 1
-
Item No.:1498800000Packaging unit:1 PC
HDC insert, Male, 400 V, 35 A, Number of poles: 6, Screw connection, Size: 6
-
Item No.:1499000000Packaging unit:1 PC
HDC insert, Female, 400 V, 35 A, Number of poles: 6, Screw connection, Size: 6
-
Item No.:1023040000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 25, Crimp connection, Size: 5, 7
-
Item No.:1023050000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 25, Crimp connection, Size: 5, 7
-
Item No.:1651160000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 24, Crimp connection, Size: 3
-
Item No.:1651150000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 24, Crimp connection, Size: 3
-
Item No.:1601740000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 64, Crimp connection, Size: 8
-
Item No.:1601720000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 64, Crimp connection, Size: 8
-
Item No.:1651180000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 42, Crimp connection, Size: 4
-
Item No.:1651170000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 42, Crimp connection, Size: 4
-
Item No.:2663190000Packaging unit:1 PC
FrontCom, Single frame, Plastic cover, Lockable with cabinet key (Daimler lock)
-
Item No.:2003170000Packaging unit:1 PC
FrontCom, Double frame, Metal cover, Control knob locking
-
Item No.:2669630000Packaging unit:1 PC
FrontCom, Single frame, Metal cover, Control knob locking, NEMA 4X
-
Item No.:1450540000Packaging unit:1 PC
FrontCom, Single frame, Metal cover, Lockable with key
-
Item No.:1450510000Packaging unit:1 PC
FrontCom, Single frame, Plastic cover, Control knob locking
-
Item No.:2003140000Packaging unit:1 PC
FrontCom, Single frame, Plastic cover, Lockable with cabinet key
-
Item No.:2663200000Packaging unit:1 PC
FrontCom, Single frame, Metal cover, Lockable with cabinet key (Daimler lock)
-
Item No.:2003190000Packaging unit:1 PC
FrontCom, Double frame, Metal cover, Lockable with cabinet key
-
Item No.:1450520000Packaging unit:1 PC
FrontCom, Single frame, Plastic cover, Lockable with key
-
Item No.:2003180000Packaging unit:1 PC
FrontCom, Double frame, Metal cover, Lockable with key
-
Item No.:2003150000Packaging unit:1 PC
FrontCom, Double frame, Metal cover, Lockable with cabinet key (Daimler lock)
-
Item No.:1450530000Packaging unit:1 PC
FrontCom, Single frame, Metal cover, Control knob locking
-
Item No.:2003160000Packaging unit:1 PC
FrontCom, Single frame, Metal cover, Lockable with cabinet key
-
Item No.:1650720000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 16, Crimp connection, Size: 3
-
Item No.:1651280000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 108, Crimp connection, Size: 8
-
Item No.:1651300000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 108, Crimp connection, Size: 8
-
Item No.:1958580000Packaging unit:36 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 9, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1958590000Packaging unit:42 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 8, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1958540000Packaging unit:24 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 13, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1958400000Packaging unit:18 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 20, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1956000000Packaging unit:48 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 5, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1955850000Packaging unit:12 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 20, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1955990000Packaging unit:42 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 6, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1955890000Packaging unit:18 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 16, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1956020000Packaging unit:72 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 3, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1955830000Packaging unit:12 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 22, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1955900000Packaging unit:18 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 15, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1956030000Packaging unit:90 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 2, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1955950000Packaging unit:30 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 10, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1955930000Packaging unit:24 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 12, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1956600000Packaging unit:90 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 2, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1956550000Packaging unit:36 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 7, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1956460000Packaging unit:18 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 16, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1956540000Packaging unit:36 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 8, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1956580000Packaging unit:60 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 4, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1956570000Packaging unit:48 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 5, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1956590000Packaging unit:72 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 3, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1650820000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 25, Crimp connection, Size: 5
-
Item No.:1650810000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 25, Crimp connection, Size: 5
-
Item No.:1601710000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 40, Crimp connection, Size: 6
-
Item No.:1601730000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 40, Crimp connection, Size: 6
-
Item No.:1651210000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 108, Crimp connection, Size: 8
-
Item No.:1651220000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 108, Crimp connection, Size: 8
-
Item No.:1651240000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 72, Crimp connection, Size: 6
-
Item No.:1651260000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 72, Crimp connection, Size: 6
-
Item No.:1961150000Packaging unit:42 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 6, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1961050000Packaging unit:18 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 16, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1955400000Packaging unit:18 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 19, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1955450000Packaging unit:24 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 14, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1955410000Packaging unit:18 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 18, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1955520000Packaging unit:48 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 7, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1955440000Packaging unit:24 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 15, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1955430000Packaging unit:18 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 16, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1955420000Packaging unit:18 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 17, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1955480000Packaging unit:30 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 11, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1955570000Packaging unit:180 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 2, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1955510000Packaging unit:42 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 8, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1955530000Packaging unit:60 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 6, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1955540000Packaging unit:72 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 5, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1955500000Packaging unit:36 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 9, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1955560000Packaging unit:120 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 3, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1955470000Packaging unit:30 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 12, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1955490000Packaging unit:36 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 10, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1955550000Packaging unit:90 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 4, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1955390000Packaging unit:18 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 20, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1651200000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 72, Crimp connection, Size: 6
-
Item No.:1651190000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 72, Crimp connection, Size: 6
-
Item No.:1498700000Packaging unit:1 PC
HDC insert, Male, 400 V, 35 A, Number of poles: 6, Screw connection, Size: 6
-
Item No.:1498900000Packaging unit:1 PC
HDC insert, Female, 400 V, 35 A, Number of poles: 6, Screw connection, Size: 6
-
Item No.:1960720000Packaging unit:72 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 3, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1650890000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 24, Crimp connection, Size: 4
-
Item No.:1650870000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 24, Crimp connection, Size: 4
-
Item No.:1959570000Packaging unit:12 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 20, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1959690000Packaging unit:36 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 8, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1959580000Packaging unit:12 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 19, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1959750000Packaging unit:90 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 2, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1959610000Packaging unit:18 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 16, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1959600000Packaging unit:18 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 17, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1959670000Packaging unit:30 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 10, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1959590000Packaging unit:18 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 18, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1959630000Packaging unit:18 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 14, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1959650000Packaging unit:24 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 12, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box