Properties
Version | Screwdriver, Blade width (B): 150 mm, Blade thickness (A): |
Order No. | 2749460000 |
Type | SDK PZ3 X 150 |
GTIN (EAN) | 4050118895681 |
Qty. | 1 items |
Width | 220 mm |
Width (inches) | 8.661 inch |
Net weight | 160 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | b28ab223-64ec-44cf-adb0-4dd6ebcae141 |
Version | straight |
Blade length | 150 mm |
Form | Pozidrive |
Size | 3 |
ETIM 6.0 | EC000144 |
ETIM 7.0 | EC000144 |
ETIM 8.0 | EC000144 |
ETIM 9.0 | EC000144 |
ECLASS 9.0 | 21-04-04-06 |
ECLASS 9.1 | 21-04-04-06 |
ECLASS 10.0 | 21-04-04-06 |
ECLASS 11.0 | 21-04-04-06 |
ECLASS 12.0 | 21-04-04-06 |
ECLASS 13.0 | 21-04-04-06 |
ECLASS 14.0 | 21-04-04-06 |