SDL 4

Stud terminal, Threaded stud connection, grey, 6 mm², 41 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 32, TS 35, Polyamide

Item No. 2614980000

Properties

Accessories

    MarkersTerminal markersMultiCardWSWS 12/9.5Blank
  • WS 12/9.5-11 MC NE WS
    Item No.:
    2484220000
    Packaging unit:
    300 PC

    , Polyamide 66, Colour: white

  • Terminal BlocksApplication rangeInstrument transformer wiringAccessoriesEnd plate
  • SEP SDL 4
    Item No.:
    2615020000
    Packaging unit:
    50 PC

    End plate (terminals), grey, Height: 86.1 mm, Width: 1.5 mm, V-0

  • Terminal BlocksApplication rangeInstrument transformer wiringAccessoriesSwitch lock
  • SSI 4
    Item No.:
    2615270000
    Packaging unit:
    50 PC

    Lockout device (terminal)

  • ToolsCable lugs and ConnectorsInsulated connectorCrimp cable lugs
  • KQI-M4/-0,5
    Item No.:
    1492110000
    Packaging unit:
    100 PC

    cable lug, terminal end,Insulated cable connector,0.5 mm²,0.1 mm² - 0.5 mm²

  • KQI-M4/-1
    Item No.:
    1492200000
    Packaging unit:
    100 PC

    cable lug, terminal end,Insulated cable connector,1 mm²,0.5 mm² - 1 mm²

  • KQI-M4/-2,5
    Item No.:
    1492290000
    Packaging unit:
    100 PC

    cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²

  • KQI-M4/-6
    Item No.:
    1492370000
    Packaging unit:
    100 PC

    cable lug, terminal end,Insulated cable connector,6 mm²,4 mm² - 6 mm²

  • Terminal BlocksAccessoriesCross-connectionsSRL-Series
  • SQB 4/3
    Item No.:
    2615150000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, black, 41 A, Number of poles: 3, Pitch in mm (P): 11.00, Insulated: Yes, Width: 28 mm

  • SQS 4/2
    Item No.:
    2615250000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, black, 41 A, Number of poles: 2, Pitch in mm (P): 11.00, Insulated: Yes, Width: 18.4 mm

  • SRQB 4/2
    Item No.:
    2615220000
    Packaging unit:
    100 PC

    Cross-connector (terminal), when screwed in, black, 41 A, Number of poles: 2, Pitch in mm (P): 11.00, Insulated: Yes, Width: 17 mm

  • SQS 4/4
    Item No.:
    2615260000
    Packaging unit:
    10 PC

    Cross-connector (terminal), when screwed in, black, 41 A, Number of poles: 4, Pitch in mm (P): 11.00, Insulated: Yes, Width: 40.4 mm

  • SQBA 4/4
    Item No.:
    2615180000
    Packaging unit:
    10 PC

    Cross-connector (terminal), when screwed in, black, 41 A, Number of poles: 4, Pitch in mm (P): 22.00, Insulated: Yes, Width: 60.6 mm

  • SQBA 4/3
    Item No.:
    2615170000
    Packaging unit:
    10 PC

    Cross-connector (terminal), when screwed in, black, 41 A, Number of poles: 3, Pitch in mm (P): 22.00, Insulated: Yes, Width: 49.6 mm

  • SQB 4/4
    Item No.:
    2615160000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, black, 41 A, Number of poles: 4, Pitch in mm (P): 11.00, Insulated: Yes, Width: 39 mm

  • SQB 4/2
    Item No.:
    2615140000
    Packaging unit:
    100 PC

    Cross-connector (terminal), when screwed in, black, 41 A, Number of poles: 2, Pitch in mm (P): 11.00, Insulated: Yes, Width: 17 mm

  • SRQB 4/3
    Item No.:
    2615230000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, black, 41 A, Number of poles: 3, Pitch in mm (P): 11.00, Insulated: Yes, Width: 28 mm

  • SRQB 4/4
    Item No.:
    2615240000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, black, 41 A, Number of poles: 4, Pitch in mm (P): 11.00, Insulated: Yes, Width: 39 mm