Properties
Version | Mounting tool |
Order No. | 2888370000 |
Type | SDQ T HANDLE BITHOLDER 1/4 |
GTIN (EAN) | 4064675875413 |
Qty. | 1 items |
Net weight | 92.9 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
ETIM 6.0 | EC002119 |
ETIM 7.0 | EC002119 |
ETIM 8.0 | EC002119 |
ETIM 9.0 | EC002119 |
ECLASS 9.0 | 21-04-04-11 |
ECLASS 9.1 | 21-04-04-11 |
ECLASS 10.0 | 21-04-04-11 |
ECLASS 11.0 | 21-04-04-11 |
ECLASS 12.0 | 21-04-04-11 |
ECLASS 13.0 | 21-04-04-11 |
ECLASS 14.0 | 21-04-04-11 |