Properties
Version | Mounting tool, Blade length: 200 mm |
Order No. | 2888300000 |
Type | SDQ T HANDLE HEX 5 |
GTIN (EAN) | 4064675875345 |
Qty. | 1 items |
Diameter | 5 mm |
Net weight | 80 g |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Blade length | 200 mm |
ETIM 6.0 | EC000818 |
ETIM 7.0 | EC000818 |
ETIM 8.0 | EC000818 |
ETIM 9.0 | EC000818 |
ECLASS 9.0 | 21-04-02-27 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-02-27 |
ECLASS 11.0 | 21-04-02-27 |
ECLASS 12.0 | 21-04-02-27 |
ECLASS 13.0 | 21-04-02-27 |
ECLASS 14.0 | 21-04-02-27 |