SDS 0.4X2.5X75

Screwdriver, Blade width (B): 2.5 mm, Blade length: 75 mm, Blade thickness (A): 0.4 mm

Item No. 2749320000

Properties

Is accessory of

    Relay Modules & Solid-State RelaysUniversal rangeD-SERIESComplete modules1 CO contact (16 mm width)PUSH IN connection
  • DRIKITP 24VDC 1CO LD
    Item No.:
    2576220000
    Packaging unit:
    10 PC

    D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 10 A, PUSH IN, Test button available: No

  • DRIKITP230VAC 1CO LD/PB
    Item No.:
    2576160000
    Packaging unit:
    10 PC

    D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 10 A, PUSH IN, Test button available: Yes

  • DRIKITP 230VAC 1CO LD
    Item No.:
    2576280000
    Packaging unit:
    10 PC

    D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 10 A, PUSH IN, Test button available: No

  • DRIKITP 24VDC 1CO LD/PB
    Item No.:
    2576210000
    Packaging unit:
    10 PC

    D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 10 A, PUSH IN, Test button available: Yes

  • DRIKITP115VAC 1CO LD/PB
    Item No.:
    2576180000
    Packaging unit:
    10 PC

    D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 10 A, PUSH IN, Test button available: Yes

  • DRIKITP 115VAC 1CO LD
    Item No.:
    2575980000
    Packaging unit:
    10 PC

    D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 10 A, PUSH IN, Test button available: No

  • DRIKITP 24VAC 1CO LD
    Item No.:
    2576260000
    Packaging unit:
    10 PC

    D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 10 A, PUSH IN, Test button available: No

  • DRIKITP 24VAC 1CO LD/PB
    Item No.:
    2576250000
    Packaging unit:
    10 PC

    D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 10 A, PUSH IN, Test button available: Yes

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESElectromechanical relays1 CO contactAgNi contacts16 A output versionsPUSH IN connection
  • TRP 24VUC 1CO 16A
    Item No.:
    2617910000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 16 A, PUSH IN, Test button available: No

  • TRP 5VDC 1CO 16A
    Item No.:
    2618130000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 5 V DC ±20 %, Continuous current: 16 A, PUSH IN, Test button available: No

  • TRP 24-230VUC 1CO 16A ED2
    Item No.:
    2663120000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 16 A, PUSH IN, Test button available: No

  • TRP 24VDC 1CO 16A
    Item No.:
    2618100000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 16 A, PUSH IN, Test button available: No

  • ToolsScrewdriversUninsulated screwdrivers and setsSet of non-insulated screwdrivers
  • SD SET S2.0-5.5
    Item No.:
    2749220000
    Packaging unit:
    1 PC

    Screwdriver set

  • SD SET S2.5-5.5/PH1/2
    Item No.:
    2749200000
    Packaging unit:
    1 PC

    Screwdriver set

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series BL/SL 3.50Female plug, PUSH IN spring connectionBL-I/O 3.5F CJCBL-I/O 3.50/10F CJC
  • BL-I/O 3.50/10F CJC AU BK BX
    Item No.:
    2471390000
    Packaging unit:
    20 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 10, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESElectromechanical relays1 CO contact with test buttonAgNi contactsPUSH IN connection
  • TRP 24-230VUC 1CO 16A ED2 PB
    Item No.:
    2988330000
    Packaging unit:
    5 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24...230 V UC, Continuous current: 16 A, PUSH IN, Test button available: Yes

  • TRP 24VDC 1CO 16A PB
    Item No.:
    2988280000
    Packaging unit:
    5 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 16 A, PUSH IN, Test button available: Yes

  • TRP 24VUC 1CO 16A PB
    Item No.:
    2988300000
    Packaging unit:
    5 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 16 A, PUSH IN, Test button available: Yes

  • PCB Terminals and ConnectorsFeedthrough terminals for devices - OMNIMATE Power4 mm²PUSH IN spring connectionPGK 4
  • PGK 4 BT BK
    Item No.:
    1288590000
    Packaging unit:
    100 PC

    OMNIMATE Power - series PGK, Feed-through terminal, Rated cross-section: 4 mm², Wemid (PA), Direct mounting, Feed-through (bushing)

  • PGK 4 BK
    Item No.:
    1288470000
    Packaging unit:
    100 PC

    OMNIMATE Power - series PGK, Feed-through terminal, Rated cross-section: 4 mm², Wemid (PA), Direct mounting, Feed-through (bushing)

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRM (25 mm width)Sockets
  • SCM 4CO P
    Item No.:
    7760056363
    Packaging unit:
    10 PC

    D-SERIES DRM, Relay socket, Number of contacts: 4, CO contact, Continuous current: 6 A, PUSH IN

  • SCM 2CO P
    Item No.:
    7760056362
    Packaging unit:
    10 PC

    D-SERIES DRM, Relay socket, Number of contacts: 2, CO contact, Continuous current: 12 A, PUSH IN

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESComplete modules2 CO contacts (16 mm and 27 mm width)DRI (16 mm width)PUSH IN connection
  • DRIKITP 24VAC 2CO LD/PB
    Item No.:
    2576230000
    Packaging unit:
    10 PC

    D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 5 A, PUSH IN, Test button available: Yes

  • DRIKITP115VAC 2CO LD/PB
    Item No.:
    2576170000
    Packaging unit:
    10 PC

    D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 5 A, PUSH IN, Test button available: Yes

  • DRIKITP 24VAC 2CO LD
    Item No.:
    2576240000
    Packaging unit:
    10 PC

    D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 5 A, PUSH IN, Test button available: No

  • DRIKITP 115VAC 2CO LD
    Item No.:
    2576290000
    Packaging unit:
    10 PC

    D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 5 A, PUSH IN, Test button available: No

  • DRIKITP 24VDC 2CO LD
    Item No.:
    2576200000
    Packaging unit:
    10 PC

    D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 5 A, PUSH IN, Test button available: No

  • DRIKITP 230VAC 2CO LD
    Item No.:
    2576270000
    Packaging unit:
    10 PC

    D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 5 A, PUSH IN, Test button available: No

  • DRIKITP 24VDC 2CO LD/PB
    Item No.:
    2576190000
    Packaging unit:
    10 PC

    D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 5 A, PUSH IN, Test button available: Yes

  • DRIKITP230VAC 2CO LD/PB
    Item No.:
    2576150000
    Packaging unit:
    10 PC

    D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 5 A, PUSH IN, Test button available: Yes

  • Relay Modules & Solid-State RelaysApplication rangeFunctional safetyRelay modules with positively driven contactsRIDERSERIES FGIndividual components
  • SRC 2CO Z
    Item No.:
    8783930000
    Packaging unit:
    10 PC

    RIDERSERIES FG, Relay socket, Number of contacts: 2, CO contact, Tension-clamp connection

  • Relay Modules & Solid-State RelaysApplication rangeFunctional safetyRelay modules with positively driven contactsRIDERSERIES FGComplete modules
  • RCIKITZ 24VDC 2CO LD/FG
    Item No.:
    1218390000
    Packaging unit:
    10 PC

    RIDERSERIES FG, Relay module with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgCuNi, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRI (16 mm width)Sockets
  • SDI 1CO P
    Item No.:
    7760056364
    Packaging unit:
    20 PC

    D-SERIES DRI, Relay socket, Number of contacts: 1, CO contact, Continuous current: 12 A, PUSH IN

  • SDI 2CO P
    Item No.:
    7760056365
    Packaging unit:
    20 PC

    D-SERIES DRI, Relay socket, Number of contacts: 2, CO contact, Continuous current: 8 A, PUSH IN

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESComplete modules2 CO contacts (16 mm and 27 mm width)DRM (27 mm width)PUSH IN connection
  • DRMKITP230VAC 2CO LD/PB
    Item No.:
    2576040000
    Packaging unit:
    10 PC

    D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 230 V AC, Continuous current: 10 A, PUSH IN, Test button available: Yes

  • DRMKITP 24VAC 2CO LD
    Item No.:
    2576070000
    Packaging unit:
    10 PC

    D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 24 V AC, Continuous current: 10 A, PUSH IN, Test button available: No

  • DRMKITP 115VAC 2CO LD
    Item No.:
    2575990000
    Packaging unit:
    10 PC

    D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 115 V AC, Continuous current: 10 A, PUSH IN, Test button available: No

  • DRMKITP 24VAC 2CO LD/PB
    Item No.:
    2576080000
    Packaging unit:
    10 PC

    D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 24 V AC, Continuous current: 10 A, PUSH IN, Test button available: Yes

  • DRMKITP 230VAC 2CO LD
    Item No.:
    2576030000
    Packaging unit:
    10 PC

    D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 230 V AC, Continuous current: 10 A, PUSH IN, Test button available: No

  • DRMKITP115VAC 2CO LD/PB
    Item No.:
    2576000000
    Packaging unit:
    10 PC

    D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 115 V AC, Continuous current: 10 A, PUSH IN, Test button available: Yes

  • DRMKITP 24VDC 2CO LD
    Item No.:
    2576110000
    Packaging unit:
    10 PC

    D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 24 V DC, Continuous current: 10 A, PUSH IN, Test button available: No

  • DRMKITP 24VDC 2CO LD/PB
    Item No.:
    2576120000
    Packaging unit:
    10 PC

    D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 24 V DC, Continuous current: 10 A, PUSH IN, Test button available: Yes

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESComplete modules4 CO contacts (27 mm width)PUSH IN connection
  • DRMKITP 24VAC 4CO LD
    Item No.:
    2576090000
    Packaging unit:
    10 PC

    D-SERIES DRM, Relay module, Number of contacts: 4, CO contact AgNi flash gold-plated, Rated control voltage: 24 V AC, Continuous current: 5 A, PUSH IN, Test button available: No

  • DRMKITP 24VDC 4CO LD/PB
    Item No.:
    2576140000
    Packaging unit:
    10 PC

    D-SERIES DRM, Relay module, Number of contacts: 4, CO contact AgNi flash gold-plated, Rated control voltage: 24 V DC, Continuous current: 5 A, PUSH IN, Test button available: Yes

  • DRMKITP 24VDC 4CO LD
    Item No.:
    2576130000
    Packaging unit:
    10 PC

    D-SERIES DRM, Relay module, Number of contacts: 4, CO contact AgNi flash gold-plated, Rated control voltage: 24 V DC, Continuous current: 5 A, PUSH IN, Test button available: No

  • DRMKITP 24VAC 4CO LD/PB
    Item No.:
    2576100000
    Packaging unit:
    10 PC

    D-SERIES DRM, Relay module, Number of contacts: 4, CO contact AgNi flash gold-plated, Rated control voltage: 24 V AC, Continuous current: 5 A, PUSH IN, Test button available: Yes

  • DRMKITP 230VAC 4CO LD
    Item No.:
    2576050000
    Packaging unit:
    10 PC

    D-SERIES DRM, Relay module, Number of contacts: 4, CO contact AgNi flash gold-plated, Rated control voltage: 230 V AC, Continuous current: 5 A, PUSH IN, Test button available: No

  • DRMKITP230VAC 4CO LD/PB
    Item No.:
    2576060000
    Packaging unit:
    10 PC

    D-SERIES DRM, Relay module, Number of contacts: 4, CO contact AgNi flash gold-plated, Rated control voltage: 230 V AC, Continuous current: 5 A, PUSH IN, Test button available: Yes

  • DRMKITP115VAC 4CO LD/PB
    Item No.:
    2576020000
    Packaging unit:
    10 PC

    D-SERIES DRM, Relay module, Number of contacts: 4, CO contact AgNi flash gold-plated, Rated control voltage: 115 V AC, Continuous current: 5 A, PUSH IN, Test button available: Yes

  • DRMKITP 115VAC 4CO LD
    Item No.:
    2576010000
    Packaging unit:
    10 PC

    D-SERIES DRM, Relay module, Number of contacts: 4, CO contact AgNi flash gold-plated, Rated control voltage: 115 V AC, Continuous current: 5 A, PUSH IN, Test button available: No

Individual part of