SDS 0.5X3.0X80

Screwdriver, Blade width (B): 3 mm, Blade length: 80 mm, Blade thickness (A): 0.5 mm

Item No. 2749330000

Properties

Is accessory of

    PCB Terminals and ConnectorsFeedthrough terminals for devices - OMNIMATE Power4 mm²PUSH IN spring connectionPGK 4
  • PGK 4 BK
    Item No.:
    1288470000
    Packaging unit:
    100 PC

    OMNIMATE Power - series PGK, Feed-through terminal, Rated cross-section: 4 mm², Wemid (PA), Direct mounting, Feed-through (bushing)

  • PGK 4 BT BK
    Item No.:
    1288590000
    Packaging unit:
    100 PC

    OMNIMATE Power - series PGK, Feed-through terminal, Rated cross-section: 4 mm², Wemid (PA), Direct mounting, Feed-through (bushing)

  • Enclosure Systems and ComponentsFieldPower® IP 54...IP 65 enclosureContact elementsFuse plug
  • PTSI 4/LD 400V AC
    Item No.:
    1961770000
    Packaging unit:
    1 PC

    Field Power® plug-in connector, Fuse, IP20, Polyamide, PUSH IN,Number of poles : 5

  • PTSI 4/LD 36V AC/DC
    Item No.:
    1252210000
    Packaging unit:
    1 PC

    Field Power® plug-in connector, Fuse, IP20, Polyamide, PUSH IN,Number of poles : 5

  • Enclosure Systems and ComponentsFieldPower® IP 54...IP 65 enclosureContact elementsPlug-in connector
  • PTS 4
    Item No.:
    1952120000
    Packaging unit:
    10 PC

    Field Power® plug-in connector, 3-phase AC, IP20, Polyamide, PUSH IN, Number of poles : 5

  • PTDS 4 NE
    Item No.:
    2000240000
    Packaging unit:
    10 PC

    Field Power® plug-in connector, IP20, Polyamide, PUSH IN, Number of poles : 2 x 5

  • PTS 4 DC
    Item No.:
    1131730000
    Packaging unit:
    10 PC

    Field Power® plug-in connector, DC, IP20, Polyamide, PUSH IN, Number of poles : 5

  • PTDS 4 DC
    Item No.:
    1009990000
    Packaging unit:
    10 PC

    Field Power® plug-in connector, DC, IP20, Polyamide, PUSH IN, Number of poles : 2 x 5

  • PTDS 4
    Item No.:
    1952130000
    Packaging unit:
    10 PC

    Field Power® plug-in connector, 3-phase AC, IP20, Polyamide, PUSH IN, Number of poles : 2 x 5

  • Relay Modules & Solid-State RelaysApplication rangePowerPower solid-state relaysPSSR 3-phase
  • PSSR 230VAC/3PH AC 20A
    Item No.:
    8952140000
    Packaging unit:
    1 PC

    Power Solid-State Relais, Solid state contactor, Rated control voltage: 90...240 V AC / DC , Rated switching voltage: 24...520 V AC, Continuous current: 20 A @ 55 °C, 12 A (AC 53), Screw connection

  • PSSR 24VDC/3PH AC 20A
    Item No.:
    8952130000
    Packaging unit:
    1 PC

    Power Solid-State Relais, Solid state contactor, Rated control voltage: 8...30 V DC / 10...30 V AC , Rated switching voltage: 24...520 V AC, Continuous current: 20 A @ 55 °C, 12 A (AC 53), Screw connection

  • Distribution BoxesFieldPower® Power bus distributorPower bus distributorIP 65 with fused outgoing circuit
  • FP BOX FUSE
    Item No.:
    1961780000
    Packaging unit:
    1 PC

    FieldPower® power distribution box, 3-phase AC, IP65, in complete state, glass-fibre reinforced polycarbonate, PUSH IN, Insulation displacement connection (IDC), Fuse

  • FP BOX FUSE R
    Item No.:
    1025060000
    Packaging unit:
    1 PC

    FieldPower® power distribution box, 3-phase AC, IP65, in closed state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Fuse

  • FP BOX FUSE DC
    Item No.:
    8000007924
    Packaging unit:
    1 PC

    FieldPower® power distribution box, DC, IP65, in complete state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Fuse

  • Distribution BoxesFieldPower® Power bus distributorPower bus distributorIP 65 with maintenance switch and fused outlet
  • FP BOX ON/OFF16A FUSE R
    Item No.:
    8000028513
    Packaging unit:
    1 PC

    FieldPower® power distribution box, 3-phase AC, IP65, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Maintenance switch

  • Distribution BoxesFieldPower® Power bus distributorPower bus distributorIP 65 with maintenance switch
  • FP BOX ON/OFF W/O AUX
    Item No.:
    2921380000
    Packaging unit:
    1 PC

    FieldPower® power distribution box, 3-phase AC, IP65, in complete state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Maintenance switch

  • FP BOX ON/OFF VG M20 3AN
    Item No.:
    8000056232
    Packaging unit:
    1 PC

    FieldPower® power distribution box, 3-phase AC, IP65, in complete state, glass-fibre reinforced polycarbonate, PUSH IN, Insulation displacement connection (IDC), Maintenance switch

  • FP BOX ON/OFF
    Item No.:
    1003260000
    Packaging unit:
    1 PC

    FieldPower® power distribution box, 3-phase AC, IP65, in closed state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Maintenance switch

  • FP BOX ON/OFF VG M20
    Item No.:
    2819530000
    Packaging unit:
    1 PC

    FieldPower® power distribution box, 3-phase AC, IP65, in complete state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Maintenance switch

  • ToolsScrewdriversUninsulated screwdrivers and setsSet of non-insulated screwdrivers
  • SD SET S2.5-5.5/PH1/2
    Item No.:
    2749200000
    Packaging unit:
    1 PC

    Screwdriver set

  • SD SET S2.0-5.5
    Item No.:
    2749220000
    Packaging unit:
    1 PC

    Screwdriver set