Properties
Version | Screwdriver, Screwdriver |
Order No. | 9008350000 |
Type | SDS 1.0X5.5X150 |
GTIN (EAN) | 4032248056316 |
Qty. | 1 items |
Delivery status | Discontinued |
Available until | 31.03.2021 |
Alternative product | [2749380000](~/p/2749380000) |
Width | 261 mm |
Width (inches) | 10.276 inch |
Diameter | 30 mm |
Net weight | 73.9 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | b28ab223-64ec-44cf-adb0-4dd6ebcae141 |
Description of article | Screwdriver with slotted bit, 1 x 5.5 |
Blade length | 150 mm |
Blade thickness (A) | 1 mm |
Blade type | A |
Blade width (B) | 5.5 mm |
Form | Slotted |
Approval/Certificate/Document of Conformity | [Declaration of the Manufacturer](https://mdcop.weidmueller.com/mediadelivery/asset/900_39474) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000158 |
ETIM 7.0 | EC000158 |
ETIM 8.0 | EC000158 |
ETIM 9.0 | EC000158 |
ECLASS 9.0 | 21-04-04-07 |
ECLASS 9.1 | 21-04-04-07 |
ECLASS 10.0 | 21-04-04-07 |
ECLASS 11.0 | 21-04-04-07 |
ECLASS 12.0 | 21-04-04-07 |
ECLASS 13.0 | 21-04-04-07 |
Is accessory of
-
Item No.:9512210000Packaging unit:10 PC
Neutral conductor modular terminal, Screw connection, Busbar connection, 70, 400 V, 140 A, TS 35, blue
-
Item No.:1718550000Packaging unit:20 PC
Neutral conductor modular terminal, Screw connection, Busbar connection, 35, 400 V, 125 A, TS 35, blue
-
Item No.:1226250000Packaging unit:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 7, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
-
Item No.:1226280000Packaging unit:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 10, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
-
Item No.:1226220000Packaging unit:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 4, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
-
Item No.:1921450000Packaging unit:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 3, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
-
Item No.:1226260000Packaging unit:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 8, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
-
Item No.:1934140000Packaging unit:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 2, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
-
Item No.:1226270000Packaging unit:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 9, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
-
Item No.:1226240000Packaging unit:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 6, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
-
Item No.:1226230000Packaging unit:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 5, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
-
Item No.:1499000000Packaging unit:1 PC
HDC insert, Female, 400 V, 35 A, Number of poles: 6, Screw connection, Size: 6
-
Item No.:1498800000Packaging unit:1 PC
HDC insert, Male, 400 V, 35 A, Number of poles: 6, Screw connection, Size: 6
-
Item No.:1010300000Packaging unit:50 PC
PE terminal, Screw connection, 10 mm², 800 V, Number of connections: 2, Number of levels: 1, Green/yellow
-
Item No.:1019100000Packaging unit:50 PC
PE terminal, Screw connection, 16 mm², 690 V, Number of connections: 2, Number of levels: 1, Green/yellow
-
Item No.:1498700000Packaging unit:1 PC
HDC insert, Male, 400 V, 35 A, Number of poles: 6, Screw connection, Size: 6
-
Item No.:1498900000Packaging unit:1 PC
HDC insert, Female, 400 V, 35 A, Number of poles: 6, Screw connection, Size: 6
-
Item No.:2755890000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, blue
-
Item No.:2742060000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:1415470000Packaging unit:50 PC
PE terminal, Screw connection, 10 mm², 800 V, 57 A, Number of connections: 4, Number of levels: 2, Green/yellow
-
Item No.:8000115472Packaging unit:1 PC
Photovoltaics, Fireman's switch, 1100 V, 4 MPP´s, 2 Inputs / 1 Output per MPP, Remote disconnector, WM4C
-
Item No.:8000114374Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, Remote disconnector, WM4C
-
Item No.:2778850000Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, 1 MPP, 2 Inputs / 1 Output per MPP, Remote disconnector, Cable gland, 1100 V
-
Item No.:8000115471Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, 1100 V, 6 MPP´s, 2 Inputs / 1 Output per MPP, Remote disconnector, Surge protection I / II, WM4C
-
Item No.:8000115470Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, 1100 V, 4 MPP´s, 2 Inputs / 1 Output per MPP, Surge protection I / II, Remote disconnector, WM4C
-
Item No.:2778870000Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, 2 MPP's, 2 Inputs / 1 Output per MPP, Remote disconnector, Cable gland, 1100 V
-
Item No.:8000115473Packaging unit:1 PC
Photovoltaics, Fireman's switch, 1100 V, 6 MPP´s, 2 Inputs / 1 Output per MPP, Remote disconnector, WM4C
-
Item No.:2888520000Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, 1 MPP, 2 Inputs / 1 Output per MPP, Remote disconnector, MC4-Evo 2, 1100 V
-
Item No.:0501500000Packaging unit:20 PC
Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 5 x 25, dark beige
-
Item No.:0501520000Packaging unit:20 PC
Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 5 x 25, medium yellow
-
Item No.:2013920000Packaging unit:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 9, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
-
Item No.:2012810000Packaging unit:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 2, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
-
Item No.:2012890000Packaging unit:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 3, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
-
Item No.:2013900000Packaging unit:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 7, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
-
Item No.:2013910000Packaging unit:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 8, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
-
Item No.:2013870000Packaging unit:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 4, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
-
Item No.:2013890000Packaging unit:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 6, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
-
Item No.:2013880000Packaging unit:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 5, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
-
Item No.:2014170000Packaging unit:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 8, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
-
Item No.:2014180000Packaging unit:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 9, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
-
Item No.:2014150000Packaging unit:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 6, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
-
Item No.:2014160000Packaging unit:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 7, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
-
Item No.:2014060000Packaging unit:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 3, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
-
Item No.:2014050000Packaging unit:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 2, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
-
Item No.:2014090000Packaging unit:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 4, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
-
Item No.:2014140000Packaging unit:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 5, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
-
Item No.:2890570000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1100 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Cable gland
-
Item No.:2890450000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1100 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, WM4C
-
Item No.:2890600000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1100 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, Cable gland
-
Item No.:2890320000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1100 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, MC4-Evo 2
-
Item No.:2890560000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1100 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Cable gland
-
Item No.:2890440000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1100 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, WM4C
-
Item No.:2890330000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1100 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, MC4-Evo 2
-
Item No.:2890590000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1100 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, Cable gland
-
Item No.:2890350000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1100 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, MC4-Evo 2
-
Item No.:2890480000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1100 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, WM4C
-
Item No.:2890360000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1100 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, MC4-Evo 2
-
Item No.:2890470000Packaging unit:1 PC
Photovoltaics, Combiner Box, 1100 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, WM4C
-
Item No.:0191120000Packaging unit:20 PC
Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 5 x 25, medium yellow
-
Item No.:1186740000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, 10 mm², 800 V, 57 A, Number of levels: 2, dark beige
-
Item No.:1186780000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, 10 mm², 800 V, 57 A, Number of levels: 2, blue
-
Item No.:1415480000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, 10 mm², 800 V, 57 A, Number of levels: 2, dark beige
-
Item No.:1186770000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, 10 mm², 800 V, 57 A, Number of levels: 2, dark beige
-
Item No.:1186750000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, 10 mm², 800 V, 57 A, Number of levels: 2, blue
-
Item No.:1415510000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, 10 mm², 800 V, 57 A, Number of levels: 1, dark beige
-
Item No.:1415520000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, 10 mm², 800 V, 57 A, Number of levels: 2, dark beige, blue
-
Item No.:9509620000Packaging unit:20 PC
SAK Series, Fuse terminal, Rated cross-section: 10 mm², Screw connection, Wemid, dark beige, Direct mounting
-
Item No.:0667520000Packaging unit:20 PC
Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 6.3 x 32, medium yellow
-
Item No.:0501800000Packaging unit:20 PC
Fuse terminal, Screw connection, Fuse cartridge, for screwable cross-connection, One end without connector, Screw connection, 10 mm², 400 V, 16 A, E14, dark beige
-
Item No.:0178220000Packaging unit:20 PC
Fuse terminal, Screw connection, Fuse cartridge, for screwable cross-connection, One end without connector, Screw connection, 10 mm², 400 V, 16 A, 10 x 38 mm, medium yellow
-
Item No.:0501820000Packaging unit:20 PC
Fuse terminal, Screw connection, Fuse cartridge, for screwable cross-connection, One end without connector, Screw connection, 10 mm², 400 V, 16 A, E14, medium yellow
-
Item No.:0328920000Packaging unit:20 PC
Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 5 x 30, medium yellow
-
Item No.:9509580000Packaging unit:20 PC
Fuse terminal, Screw connection, Fuse isolator, One end without connector, Screw connection, 10 mm², 440 V, 13 A, G-Si. 1 x 1/4, dark beige
-
Item No.:0531820000Packaging unit:50 PC
Fuse terminal, Screw connection, Fuse cartridge, With glow lamp, One end without connector, Screw connection, 10 mm², 500 V, G-Si. 6.3 x 32, medium yellow
-
Item No.:0191220000Packaging unit:20 PC
Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 5 x 20, medium yellow
-
Item No.:9509570000Packaging unit:20 PC
Fuse terminal, Screw connection, Fuse isolator, One end without connector, Screw connection, 10 mm², 440 V, 6.3 A, G-Si. 5 x 20, dark beige
-
Item No.:9509600000Packaging unit:20 PC
SAK Series, Fuse terminal, Rated cross-section: 10 mm², Screw connection, Wemid, dark beige, Direct mounting
-
Item No.:0501620000Packaging unit:20 PC
Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 5 x 20, medium yellow
-
Item No.:0667420000Packaging unit:20 PC
Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 1 x 1/4, medium yellow
-
Item No.:0225820000Packaging unit:10 PC
Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 10 mm², 24 V, G-Si. 5 x 20, medium yellow
-
Item No.:1415540000Packaging unit:1 PC
Multi-tier modular terminal, Screw connection, 10 mm², 800 V, 57 A, Number of levels: 2, dark beige
-
Item No.:1415530000Packaging unit:1 PC
Multi-tier modular terminal, Screw connection, 10 mm², 800 V, 57 A, Number of levels: 2, dark beige
-
Item No.:1019000000Packaging unit:50 PC
Neutral conductor modular terminal, Screw connection, 16, 400 V, 76 A, TS 35, blue
-
Item No.:2014900000Packaging unit:20 PC
Printed circuit board terminals, 12.70 mm, Number of poles: 9, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
-
Item No.:2014590000Packaging unit:20 PC
Printed circuit board terminals, 12.70 mm, Number of poles: 6, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
-
Item No.:2014420000Packaging unit:20 PC
Printed circuit board terminals, 12.70 mm, Number of poles: 5, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
-
Item No.:2014380000Packaging unit:20 PC
Printed circuit board terminals, 12.70 mm, Number of poles: 3, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
-
Item No.:2014760000Packaging unit:20 PC
Printed circuit board terminals, 12.70 mm, Number of poles: 8, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
-
Item No.:2014610000Packaging unit:20 PC
Printed circuit board terminals, 12.70 mm, Number of poles: 7, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
-
Item No.:2014360000Packaging unit:20 PC
Printed circuit board terminals, 12.70 mm, Number of poles: 2, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
-
Item No.:2014400000Packaging unit:20 PC
Printed circuit board terminals, 12.70 mm, Number of poles: 4, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 16 mm², Box
-
Item No.:1010400000Packaging unit:50 PC
PE terminal, Screw connection, 16 mm², 1000 V, Number of connections: 2, Number of levels: 1, Green/yellow
-
Item No.:0206820000Packaging unit:20 PC
Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, E16, medium yellow