Properties
Version | End plate for terminals, dark beige, Height: 101 mm, Width: 5.1 mm, V-0, Wemid, Snap-on: No |
Order No. | 3093260000 |
Type | SEP 2T 2.5 8C |
GTIN (EAN) | 4099987110228 |
Qty. | ST |
Depth | 58 mm |
Depth (inches) | 2.283 inch |
Height | 101 mm |
Height (inches) | 3.976 inch |
Width | 5.1 mm |
Width (inches) | 0.201 inch |
Net weight | 0 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C |
Continuous operating temp., min. | -60 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Snap-on | No |
Type of fixing | Snap-on |
Type of mounting | Snap-on |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_322420) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ETIM 10.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ECLASS 15.0 | 27-25-03-01 |