Properties
Version | End plate for terminals, dark beige, Height: 69.5 mm, Width: 2.1 mm, V-0, Wemid, Snap-on: Yes |
Order No. | 2751090000 |
Type | SEP 3C 2.5 |
GTIN (EAN) | 4064675267614 |
Qty. | 20 items |
Depth | 30.6 mm |
Depth (inches) | 1.205 inch |
Height | 69.5 mm |
Height (inches) | 2.736 inch |
Width | 2.1 mm |
Width (inches) | 0.083 inch |
Net weight | 2.43 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Snap-on | Yes |
Approval/Certificate/Document of Conformity |
[CCCEx Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_326935)
[Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_245239) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2751090000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2751090000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2751090000&norm=0) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ETIM 10.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ECLASS 15.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:2674570000Packaging unit:50 PC
PE terminal, SNAP IN, Green/yellow, 2.5 mm², 800 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2862970000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:2863000000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, blue, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:3016670000Packaging unit:50 PC
Test-disconnect terminal, SNAP IN, dark beige, 2.5 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:2983260000Packaging unit:50 PC
Basic terminal for component plug, SNAP IN, 500, 20, 2
-
Item No.:2974130000Packaging unit:50 PC
Test-disconnect terminal, SNAP IN, blue, 2.5 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:2983270000Packaging unit:50 PC
Basic terminal for component plug, SNAP IN, 500, 20, 2
-
Item No.:3016680000Packaging unit:50 PC
Test-disconnect terminal, SNAP IN, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:2974120000Packaging unit:50 PC
Test-disconnect terminal, SNAP IN, orange, 2.5 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:3016710000Packaging unit:50 PC
Basic terminal for component plug, SNAP IN, 500, 20, 2
-
Item No.:3109310000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, yellow, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:2875130000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, orange, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:3109290000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, violet, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:2753950000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, blue, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:3109300000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, white, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:3112240000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, grey, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:3109260000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, green, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:3109280000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, red, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:3109250000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, brown, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:3109240000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, black, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:2674540000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 3