Properties
Version | End plate for terminals, blue, Height: 118.5 mm, Width: 2.1 mm, V-0, Wemid, Snap-on: Yes |
Order No. | 2902640000 |
Type | SEP 3T 2.5 BL |
GTIN (EAN) | 4099986005051 |
Qty. | ST |
Depth | 81.5 mm |
Depth (inches) | 3.209 inch |
118.5 mm | |
Height (inches) | 4.665 inch |
Width | 2.1 mm |
Width (inches) | 0.083 inch |
Net weight | 0 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
Material | Wemid |
Colour | blue |
UL 94 flammability rating | V-0 |
Version | End plate |
Snap-on | Yes |
With snap-in pegs | Yes |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_322642) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |