Properties
Version | End plate (terminals), dark grey, Height: 95 mm, Width: 2.1 mm, V-0, Wemid |
Order No. | 2929670000 |
Type | SEP DT 2.5 4C |
GTIN (EAN) | 4099986665279 |
Qty. | 50 items |
Depth | 31 mm |
Depth (inches) | 1.22 inch |
Height | 95 mm |
Height (inches) | 3.74 inch |
Width | 2.1 mm |
Width (inches) | 0.083 inch |
Net weight | 3.1 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
Material | Wemid |
Colour | dark grey |
UL 94 flammability rating | V-0 |
Version | End plate |
Snap-on | Yes |
With snap-in pegs | Yes |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_322643) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |