Properties
Version | End plate (terminals), grey, Height: 86.1 mm, Width: 1.5 mm, V-0 |
Order No. | 2615020000 |
Type | SEP SDL 4 |
GTIN (EAN) | 4050118653953 |
Qty. | 50 items |
Depth | 37.5 mm |
Depth (inches) | 1.476 inch |
Height | 86.1 mm |
Height (inches) | 3.39 inch |
Width | 1.5 mm |
Width (inches) | 0.059 inch |
Net weight | 2.64 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | grey |
UL 94 flammability rating | V-0 |
Snap-on | Yes |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_205555) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2615020000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2615020000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:2614980000Packaging unit:50 PC
Stud terminal, Threaded stud connection, grey, 6 mm², 41 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 32, TS 35, Polyamide
-
Item No.:2614970000Packaging unit:50 PC
Stud terminal, Threaded stud connection, grey, 6 mm², 41 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 32, TS 35, Polyamide
Terminal BlocksApplication rangeInstrument transformer wiringStud technologyMeasuring transducer terminal blocks
Terminal BlocksApplication rangeInstrument transformer wiringStud technologyMeasuring transducer feed-through terminal blocks