Properties
Version | End plate for terminals, grey, Height: 46 mm, Width: 1.5 mm, V-0, Polyamide, Snap-on: Yes |
Order No. | 2615000000 |
Type | SEP SRL 4 |
GTIN (EAN) | 4050118653977 |
Qty. | 50 items |
Depth | 39.4 mm |
Depth (inches) | 1.551 inch |
Height | 46 mm |
Height (inches) | 1.811 inch |
Width | 1.5 mm |
Width (inches) | 0.059 inch |
Net weight | 1.46 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Polyamide |
Colour | grey |
UL 94 flammability rating | V-0 |
Snap-on | Yes |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_205553) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2615000000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2615000000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ETIM 10.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ECLASS 15.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:2614950000Packaging unit:50 PC
Stud terminal, Threaded stud connection, grey, 6 mm², 41 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-0, Polyamide
-
Item No.:2614940000Packaging unit:50 PC
Stud terminal, Threaded stud connection, grey, 6 mm², 41 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-0, Polyamide
Terminal BlocksUniversal rangeStud technologySRL-Series6 mm²