Properties
Version | Device markers, Device markers, 16 x 16 mm, blue |
Order No. | 1707350004 |
Type | SERV-P. DIAM16 N BL/WS |
GTIN (EAN) | 4008190925345 |
Qty. | 1 items |
Depth | 0.08 mm |
Depth (inches) | 0.003 inch |
Height | 16 mm |
Height (inches) | 0.63 inch |
Width | 16 mm |
Width (inches) | 0.63 inch |
Net weight | 35.2 g |
Operating temperature range | -45...80 °C |
Adhesive | Permanent acrylic copolymer |
Colour | blue |
Material | Acrylic-coated fibre webbing |
Material colour according to resistance code | 6 |
Number of markers per combination | 1 Label sheet = 20 Device markers |
Number of markers per packaging unit | 200 |
Number of markers per packaging unit |
|
Number per sheet | 20 |
Operating temperature range | -45...80 °C |
Operating temperature range, max. | 80 °C |
Operating temperature range, min. | -45 °C |
Printed characters | Upper-case letters |
Printing | N |
Width | 16 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1707350004) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1707350004&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ROHS | Conform |