Eigenschappen
Version | Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige |
Order No. | 2506370000 |
Type | SET AAP11 6/1.5/24C |
GTIN (EAN) | 4050118520750 |
Qty. | 1 items |
Depth | 47 mm |
Depth (inches) | 1,85 inch |
Depth including DIN rail | 48 mm |
Height | 85,5 mm |
Height (inches) | 3,366 inch |
Width | 49 mm |
Width (inches) | 1,929 inch |
Net weight | 107,855 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
Colour of operational elements | red |
UL 94 flammability rating | V-0 |
Marking EN 60079-7 | Ex ec II C Gc |
Ex 2014/34/EU label | II 2 G D |
End cover plate required | No |
Number of potentials | 2 |
Number of levels | 1 |
Number of clamping points per level | 50 |
Number of potentials per tier | 2 |
Levels cross-connected internally | No |
PE connection | No |
Rail | TS 35 |
N-function | No |
PE function | No |
PEN function | No |
Explosion-tested version | Yes |
Installation advice | Rail |
Open sides | right |
Type of fixing | Snap-on |
Type of mounting | TS 35 |
Blade size, additional connection | 0.4 x 2.0 mm |
Clamping range, further connection, max. | 1,5 mm² |
Clamping range, further connection, min. | 0,14 mm² |
Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max. | 1 mm² |
Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, min. | 0,5 mm² |
Conductor cross-section, flexible, further connection, min. | 0,5 mm² |
Connection direction | top |
Connection type, additional connection | PUSH IN |
Cross-section for connected wire, AWG, additional connection, max. | AWG 14 |
Cross-section for connected wire, AWG, additional connection, min. | AWG 26 |
Cross-section for connected wire, flexible, further connection, max. | 1,5 mm² |
Cross-section for connected wire, multi-core, further connection, max. | 1,5 mm² |
Cross-section for connected wire, multi-core, further connection, min. | 0,5 mm² |
Cross-section for connected wire, solid-core, further connection, max. | 1,5 mm² |
Cross-section for connected wire, solid-core, further connection, min. | 0,5 mm² |
Rated cross-section, further connection | 1,5 mm² |
Stripping length , additional connection | 8 mm |
Blade size | 1.0 x 5.5 mm |
Clamping range, max. | 6 mm² |
Clamping range, min. | 0,34 mm² |
Connection cross-section, stranded, max. | 6 mm² |
Connection cross-section, stranded, min. | 0,5 mm² |
Connection direction | top |
Gauge to IEC 60947-1 | A5 |
Number of connections | 1 |
Stripping length | 12 mm |
Tube length for twin wire-end ferrule |
|
Tube length for wire-end ferrule with plastic collar DIN 46228/4 |
|
Tube length for wire-end ferrule without plastic collar DIN 46228/1 |
|
Twin wire-end ferrules, max. | 1,5 mm² |
Twin wire-end ferrules, min. | 0,5 mm² |
Type of connection | PUSH IN |
Wire connection cross section AWG, max. | AWG 8 |
Wire connection cross section AWG, min. | AWG 22 |
Wire connection cross section, finely stranded, max. | 6 mm² |
Wire connection cross section, finely stranded, min. | 0,5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 6 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0,5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 6 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0,5 mm² |
Wire connection cross-section, solid core, max. | 6 mm² |
Wire connection cross-section, solid core, min. | 0,5 mm² |
Installation advice | Rail |
Rail | TS 35 |
Standards | In accordance with IEC 60947-7-1 |
Wire connection cross section AWG, max. | AWG 8 |
Wire connection cross section AWG, min. | AWG 22 |
Rated cross-section | 6 mm² |
Rated voltage | 500 V |
Rated DC voltage | 500 V |
Rated current | 41 A |
Current at maximum wires | 41 A |
Standards | In accordance with IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 0,78 mΩ |
Rated impulse withstand voltage | 6 kV |
Power loss in accordance with IEC 60947-7-x | 1,31 W |
Pollution severity | 3 |
Surge voltage category | III |
Approval/Certificate/Document of Conformity |
[DE PT0205 20180316 014 ISSUE01.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_57956)
[DNVGL certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_152120) [UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284539) [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_39858) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2506370000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2506370000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2506370000&norm=0) |
User Documentation |
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149)
[User Manual AXC 1.5-16](https://mdcop.weidmueller.com/mediadelivery/asset/900_229201) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001284 |
ETIM 7.0 | EC001284 |
ETIM 8.0 | EC001284 |
ETIM 9.0 | EC001284 |
ECLASS 9.0 | 27-14-11-06 |
ECLASS 9.1 | 27-14-11-06 |
ECLASS 10.0 | 27-14-11-06 |
ECLASS 11.0 | 27-14-11-06 |
ECLASS 12.0 | 27-14-11-06 |
ECLASS 13.0 | 27-14-11-06 |
ECLASS 14.0 | 27-14-11-06 |
Approvals | ![CE](/picture/CE.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |