Properties
Order No. | 2760990000 |
Type | SET BSCZ/SSC 4.00/05/90/3.2 SN BK SO |
GTIN (EAN) | 4064675049104 |
Qty. | 90 items |
Packaging | Box |
Depth | 15.7 mm |
Depth (inches) | 0.618 inch |
Height | 25.2 mm |
Height (inches) | 0.992 inch |
Width | 21.03 mm |
Width (inches) | 0.828 inch |
Net weight | 9.69 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 18d33292-e933-40ac-8dbe-4904ce2c4ae7 |
Insulating material | PA |
Colour | black |
Colour chart (similar) | RAL 9011 |
UL 94 flammability rating | V-0 |
Contact material | Cu-alloy |
Contact surface | tinned |
-50 °C | |
Operating temperature, max. | 120 °C |
Rated current, max. number of poles (Tu=20°C) | 13.5 A |
Rated current, min. number of poles (Tu=40°C) | 16.5 A |
Rated voltage for surge voltage class / pollution degree II/2 | 600 V |
Rated voltage for surge voltage class / pollution degree III/2 | 300 V |
Rated impulse voltage for surge voltage class/ pollution degree II/2 | 4,000 V |
Rated impulse voltage for surge voltage class/ pollution degree III/2 | 4,000 kV |
Institute (cURus) | CURUS |
Certificate No. (cURus) | E60693 |
Reference to approval values | Specifications are maximum values, details - see approval certificate. |
Packaging | Box |
VPE length | 502 mm |
VPE width | 389 mm |
VPE height | 220 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_295713) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2760990000) |
User Documentation | [ROTARMATE 4.00mm catalog in PDF-format](https://mdcop.weidmueller.com/mediadelivery/asset/900_293850) |
ETIM 6.0 | EC002643 |
ETIM 7.0 | EC002643 |
ETIM 8.0 | EC002643 |
ETIM 9.0 | EC002643 |
ETIM 10.0 | EC002643 |
ECLASS 9.0 | 27-44-04-01 |
ECLASS 9.1 | 27-44-04-01 |
ECLASS 10.0 | 27-44-04-01 |
ECLASS 11.0 | 27-46-01-01 |
ECLASS 12.0 | 27-46-01-01 |
ECLASS 13.0 | 27-46-01-01 |
ECLASS 14.0 | 27-46-01-01 |
ECLASS 15.0 | 27-46-01-01 |
Approvals |  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E60693 |