Properties
Version | SlimFix, Conductor and cable markers, 3.6 - 6 mm, 21 x 5.7 mm, To customer specification |
Order No. | 1919050000 |
Type | SF 4/21 MC SDR V2 |
GTIN (EAN) | 4032248555031 |
Qty. | 48 items |
Depth | 6.1 mm |
Depth (inches) | 0.24 inch |
Height | 21 mm |
Height (inches) | 0.827 inch |
Width | 5.7 mm |
Width (inches) | 0.224 inch |
Net weight | 0.437 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Advice label | Colour based on customer requirements (Please send M-Print PRO file) |
Colour | To customer specification |
Colour of printing | black |
compatible printer |
[PRINTJET CONNECT](~/p/2715590000)
[MCP BASIC 2](~/p/2438520000) [MCP PLUS 2](~/p/2438510000) |
Halogen | No |
Material | Polyamide 66 |
Number of markers per combination | 1 MultiCard = Conductor and cable markers |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Orientation of print | horizontal |
Printed characters | Requires M-Print PRO File |
Printing method | MC Laser |
Size of labelling field | 21 x 5.7 mm |
Type of printing | To customer specification |
UL 94 flammability rating | V-2 |
Width | 5.7 mm |
Conductor cross-section, max. | 4 mm² |
Conductor cross-section, min. | 2.5 mm² |
Conductor O.D. | 3.6 - 6 mm |
Conductor O.D., max. | 6 mm |
Conductor O.D., min. | 3.6 mm |
Cross-section for connected wire | 2.5 - 4 mm² |
Halogen | No |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1919050000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ETIM 10.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ECLASS 15.0 | 27-28-11-02 |
ROHS | Conform |