Properties
Version | SlimFix, Conductor and cable markers, 5.5 - 7.4 mm, 12 x 7.4 mm, blue |
Order No. | 2772450000 |
Type | SF-DT 5/12 MC NE BL |
GTIN (EAN) | 4064675034667 |
Qty. | 160 items |
Depth | 8 mm |
Depth (inches) | 0.315 inch |
Height | 12 mm |
Height (inches) | 0.472 inch |
Width | 7.4 mm |
Width (inches) | 0.291 inch |
Net weight | 0.69 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | blue |
compatible printer |
[PRINTJET CONNECT](~/p/2715590000)
[MCP PLUS](~/p/1925000000) |
Halogen | No |
Material | Polyethylene |
Number of markers per combination | 1 MultiCard = Conductor and cable markers |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Printed characters | neutral |
Size of labelling field | 12 x 7.4 mm |
Type of printing | neutral |
UL 94 flammability rating | HB |
Width | 7.4 mm |
Conductor cross-section, max. | 6 mm² |
Conductor cross-section, min. | 4 mm² |
Conductor O.D. | 5.5 - 7.4 mm |
Conductor O.D., max. | 7.4 mm |
Conductor O.D., min. | 5.5 mm |
Cross-section for connected wire | 4 - 6 mm² |
Halogen | No |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |