Properties
Version | Conductor and cable markers, 21 x 4.2 mm, white |
Order No. | 2904980000 |
Type | SFC-DS 0/21 MC NE WS |
GTIN (EAN) | 4099986918504 |
Qty. | 200 items |
Depth | 3.2 mm |
Depth (inches) | 0.126 inch |
Height | 21 mm |
Height (inches) | 0.827 inch |
Width | 4.2 mm |
Width (inches) | 0.165 inch |
Net weight | 0.409 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | white |
Halogen | No |
Material | PA 66 |
Number per roll | 40 |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Printed characters | without |
Size of labelling field | 20 x 2.2 mm |
Type of printing | neutral |
UL 94 flammability rating |
UL 94
V-2 |
Version | with snap-in foot |
Width | 4.2 mm |
Conductor cross-section, max. | 1 mm² |
Conductor O.D., max. | 2.5 mm |
Conductor O.D., min. | 1.5 mm |
Cross-section for connected wire | 1 mm² |
Halogen | No |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2904980000) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ETIM 10.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ECLASS 15.0 | 27-28-11-02 |