Properties
Version | Conductor and cable markers, 30 x 5.2 mm, yellow |
Order No. | 2905080000 |
Type | SFC-DS 1/30 MC NE GE |
GTIN (EAN) | 4099986918665 |
Qty. | 150 items |
Depth | 4 mm |
Depth (inches) | 0.157 inch |
Height | 30 mm |
Height (inches) | 1.181 inch |
Width | 5.2 mm |
Width (inches) | 0.205 inch |
Net weight | 0.439 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | yellow |
Halogen | No |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Printed characters | without |
Type of printing | neutral |
UL 94 flammability rating |
V-2
UL 94 |
Width | 5.2 mm |
Conductor cross-section, max. | 2.5 mm² |
Conductor O.D., max. | 3.3 mm |
Conductor O.D., min. | 2 mm |
Cross-section for connected wire | 2.5 mm² |
Halogen | No |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |