Eigenschappen
Version | Conductor and cable markers, 21 x 6 mm, white |
Order No. | 2905100000 |
Type | SFC-DS 2/21 MC NE WS |
GTIN (EAN) | 4099986918702 |
Qty. | 160 items |
Depth | 5 mm |
Depth (inches) | 0,197 inch |
Height | 21 mm |
Height (inches) | 0,827 inch |
Width | 6 mm |
Width (inches) | 0,236 inch |
Net weight | 0,526 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | white |
Halogen | No |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Printed characters | without |
Type of printing | neutral |
UL 94 flammability rating |
V-2
UL 94 |
Width | 6 mm |
Conductor cross-section, max. | 4 mm² |
Conductor O.D., max. | 5 mm |
Conductor O.D., min. | 2,5 mm |
Cross-section for connected wire | 4 mm² |
Halogen | No |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |