Properties
Version | Conductor and cable markers, 30 x 6 mm, white |
Order No. | 2905110000 |
Type | SFC-DS 2/30 MC NE WS |
GTIN (EAN) | 4099986918726 |
Qty. | 120 items |
Depth | 5 mm |
Depth (inches) | 0.197 inch |
Height | 30 mm |
Height (inches) | 1.181 inch |
Width | 6 mm |
Width (inches) | 0.236 inch |
Net weight | 0.539 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | white |
Halogen | No |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Printed characters | without |
Type of printing | neutral |
UL 94 flammability rating |
UL 94
V-2 |
Width | 6 mm |
Conductor cross-section, max. | 4 mm² |
Conductor O.D., max. | 5 mm |
Conductor O.D., min. | 3.3 mm |
Cross-section for connected wire | 4 mm² |
Halogen | No |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |