Properties
Version | Photovoltaics, Plug-in connector, male |
Order No. | 1530640000 |
Type | SFGH BOX WM4 C BT |
GTIN (EAN) | 4050118335460 |
Qty. | 100 items |
Net weight | 7.7 g |
Continuous operating temp., min. | -40 °C |
Continuous operating temp., max. | 85 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Approvals | TÜV Rheinland (IEC 62852) |
Cable type |
2 Pfg1169/08.07
EN 50618:2014 |
Conductor cross-section, max. | 6 mm² |
Conductor cross-section, min. | 4 mm² |
External thread | M 12 |
Outer cable diameter, max. | 7 mm |
Outer cable diameter, min. | 5.5 mm |
Pollution severity | 2 |
Protection degree |
IP65
IP67 IP2x open |
Rated current | 35 A |
Rated voltage | 1500 V DC (IEC) |
Time interval | 2 years |
Product information | Please order contacts separately |
Approval/Certificate/Document of Conformity | [WM4 C TÜV certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_255728) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_62054) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1530640000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1530640000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1530640000&norm=0) |
User Documentation | [BPZL WM4C LANG](https://mdcop.weidmueller.com/mediadelivery/asset/900_41631) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002928 |
ETIM 7.0 | EC002928 |
ETIM 8.0 | EC002928 |
ETIM 9.0 | EC002928 |
ECLASS 9.0 | 22-57-92-03 |
ECLASS 9.1 | 27-44-01-07 |
ECLASS 10.0 | 27-44-01-07 |
ECLASS 11.0 | 22-57-02-92 |
ECLASS 12.0 | 22-57-02-92 |
ECLASS 13.0 | 22-57-02-92 |
ECLASS 14.0 | 22-57-02-92 |
Approvals | ![CE](/picture/CE.gif) ![TUEV](/picture/TUEV.gif) |
ROHS | Conform |