Properties
Version | Conductor and cable markers, 1.8 - 2.5 mm, 18 x 4.6 mm, yellow |
Order No. | 2719130000 |
Type | SFM 2/18 1.8-2.5 MM GE |
GTIN (EAN) | 4050118888164 |
Qty. | 900 items |
Height | 18 mm |
Height (inches) | 0.709 inch |
Width | 4.6 mm |
Width (inches) | 0.181 inch |
Net weight | 0.099 g |
Colour | yellow |
Halogen | No |
Material |
PC-ABS
TPU |
Number per roll | 900 |
Operating temperature range, max. | 90 °C |
Operating temperature range, min. | -50 °C |
Size of labelling field | 3.3 x 15.5 mm |
Type of printing | neutral |
UL 94 flammability rating | V-2 |
Version | with snap-in foot |
Width | 4.6 mm |
0.75 mm² | |
Conductor cross-section, max. | 1.5 mm² |
Conductor O.D. | 1.8 - 2.5 mm |
Conductor O.D., max. | 2.5 mm |
Conductor O.D., min. | 1.8 mm |
Cross-section for connected wire | 0.75 - 1.5 mm² |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_304937) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ROHS | Conform |
Accessories
Industrial printersThermal transfer printerComplementary ProductsTHM MULTIMARK
Industrial printersThermal transfer printerComplementary ProductsInk ribbons
Related products
-
Item No.:2599430000Packaging unit:1 PC
Marking systems, Thermotransfer printer, Thermal transfer, 300 DPI, MultiMark, Shrink-fit sleeves, Label reel
Industrial printersThermal transfer printerPrinters