Properties
Version | SlimFix, Conductor and cable markers, 2.5 - 3.3 mm, 24 x 5.4 mm, white |
Order No. | 2719170000 |
Type | SFM 3/24 2.5-3.3 MM WS |
GTIN (EAN) | 4050118888201 |
Qty. | 700 items |
Height | 24 mm |
Height (inches) | 0.945 inch |
Width | 5.4 mm |
Width (inches) | 0.213 inch |
Net weight | 0.3 g |
Colour | white |
Halogen | No |
Material |
PC-ABS
TPU |
Operating temperature range, max. | 90 °C |
Operating temperature range, min. | -50 °C |
Orientation of print | horizontal and vertical |
Printed characters | without |
Size of labelling field | 3.7 x 21.5 mm |
Type of printing | neutral |
UL 94 flammability rating | V-2 |
Version | with snap-in foot |
Width | 5.4 mm |
1.5 mm² | |
Conductor cross-section, max. | 2.5 mm² |
Conductor O.D. | 2.5 - 3.3 mm |
Conductor O.D., max. | 3.3 mm |
Conductor O.D., min. | 2.5 mm |
Cross-section for connected wire | 1.5 - 2.5 mm² |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_304941) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ROHS | Conform |
Accessories
Industrial printersThermal transfer printerComplementary ProductsInk ribbons
Industrial printersThermal transfer printerComplementary ProductsTHM MULTIMARK
Related products
-
Item No.:2599430000Packaging unit:1 PC
Marking systems, Thermotransfer printer, Thermal transfer, 300 DPI, MultiMark, Shrink-fit sleeves, Label reel
Industrial printersThermal transfer printerPrinters