Properties
Version | Conductor and cable markers, 2.5 - 4 mm, 12 x 5.7 mm, white |
Order No. | 2719210000 |
Type | SFM 4/12 3.3-4.0 MM WS |
GTIN (EAN) | 4050118888249 |
Qty. | 1,200 items |
Height | 12 mm |
Height (inches) | 0.472 inch |
Width | 5.7 mm |
Width (inches) | 0.224 inch |
Net weight | 0.22 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | white |
Halogen | No |
Material |
PC-ABS
TPU |
Operating temperature range, max. | 90 °C |
Operating temperature range, min. | -50 °C |
Orientation of print | horizontal and vertical |
Printed characters | without |
Size of labelling field | 4.9 x 9.5 mm |
Type of printing | neutral |
UL 94 flammability rating | V-2 |
Width | 5.7 mm |
Conductor cross-section, max. | 4 mm² |
Conductor cross-section, min. | 3.3 mm² |
Conductor O.D. | 2.5 - 4 mm |
Conductor O.D., max. | 4 mm |
Conductor O.D., min. | 2.5 mm |
Cross-section for connected wire | 3.3 - 4 mm² |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_244233) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2719210000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2719210000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |
Accessories
Industrial printersThermal transfer printerComplementary ProductsTHM MULTIMARK
Industrial printersThermal transfer printerComplementary ProductsInk ribbons