Properties
Version | SlimFix X, Conductor and cable markers, 7 - 40 mm, 60 x 13.62 mm, white |
Order No. | 2009890000 |
Type | SFX 10/60 S MC NE WS V0 |
GTIN (EAN) | 4050118396171 |
Qty. | 50 items |
Depth | 1 mm |
Depth (inches) | 0.039 inch |
Height | 60 mm |
Height (inches) | 2.362 inch |
Width | 13.62 mm |
Width (inches) | 0.536 inch |
Net weight | 2.367 g |
Operating temperature range | -50...120 °C |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Colour | white |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | Polyamide 66 |
Number of markers per combination | 1 MultiCard = Conductor and cable markers |
Number of markers per packaging unit |
|
Operating temperature range | -50...120 °C |
Operating temperature range, max. | 120 °C |
Operating temperature range, min. | -50 °C |
Size of labelling field | 60 x 9.5 mm |
UL 94 flammability rating | V-0 |
Version | Installation with cable ties |
Width | 13.62 mm |
Conductor cross-section, max. | 500 mm² |
Conductor cross-section, min. | 16 mm² |
Conductor O.D. | 7 - 40 mm |
Conductor O.D., max. | 40 mm |
Conductor O.D., min. | 7 mm |
Cross-section for connected wire | 16 - 500 mm² |
Halogen | No |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2009890000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |