Properties
Version | SlimFix, Conductor and cable markers, 7 - , 60 x 13 mm, white |
Order No. | 2005340000 |
Type | SFX 11/60 MM WS |
GTIN (EAN) | 4050118390063 |
Qty. | 1,000 items |
Depth | 0.6 mm |
Depth (inches) | 0.024 inch |
Height | 60 mm |
Height (inches) | 2.362 inch |
Width | 13 mm |
Width (inches) | 0.512 inch |
Net weight | 0.561 g |
Operating temperature range | -40...90 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | white |
compatible printer |
[THM MULTIMARK](~/p/2599430000)
[THM MULTIMARK PLUS](~/p/2599440000) |
Halogen | No |
Material | Polyurethane |
Number per roll | 1000 |
Operating temperature range | -40...90 °C |
Operating temperature range, max. | 90 °C |
Operating temperature range, min. | -40 °C |
Size of labelling field | 44 x 10.5 mm |
UL 94 flammability rating | HB |
Version | halogen-free |
Width | 13 mm |
Cable tie passage | Flat |
Conductor O.D. | 7 - |
Conductor O.D., min. | 7 mm |
Halogen | No |
Suitable cable tie | Plastic |
Text field height | 10.5 mm |
Text field width | 44 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_65675) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2005340000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2005340000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |
Accessories
Industrial printersThermal transfer printerComplementary ProductsInk ribbons
Industrial printersThermal transfer printerComplementary ProductsTHM MULTIMARK PLUS
Industrial printersThermal transfer printerComplementary ProductsTHM MULTIMARK