Properties
Version | SlimFix X, Conductor and cable markers, 7 - 40 mm, 60 x 30 mm, yellow |
Order No. | 1083240000 |
Type | SFX 30/60 MC NE GE |
GTIN (EAN) | 4032248846887 |
Qty. | 30 items |
Depth | 1.2 mm |
Depth (inches) | 0.047 inch |
Height | 60 mm |
Height (inches) | 2.362 inch |
Width | 30 mm |
Width (inches) | 1.181 inch |
Net weight | 4.467 g |
Operating temperature range | -40...100 °C |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Colour | yellow |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | Polyamide 66 |
Material colour according to resistance code | 4 |
Number of markers per combination | 1 MultiCard = Conductor and cable markers |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Recommended industries |
Transportation
Machinery |
Size of labelling field | 45 x 30 mm |
Type of printing | neutral |
UL 94 flammability rating | V-2 |
Version | Installation with cable ties |
Width | 30 mm |
Conductor cross-section, max. | 500 mm² |
Conductor cross-section, min. | 16 mm² |
Conductor O.D. | 7 - 40 mm |
Conductor O.D., max. | 40 mm |
Conductor O.D., min. | 7 mm |
Cross-section for connected wire | 16 - 500 mm² |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60346) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1083240000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1083240000) |
Product Change Notification |
[308560](https://mdcop.weidmueller.com/mediadelivery/asset/900_308560)
[308561](https://mdcop.weidmueller.com/mediadelivery/asset/900_308561) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |