Properties
Version | , Polyamide 66, Colour: white |
Order No. | 2574270000 |
Type | SFX 30/60 MC NE WS V0 |
GTIN (EAN) | 4050118584189 |
Qty. | 30 items |
Net weight | 4.533 g |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Colour | white |
Halogen | No |
Material | Polyamide 66 |
Operating temperature range, max. | 120 °C |
Operating temperature range, min. | -50 °C |
Printed characters | neutral |
UL 94 flammability rating | V-0 |
Halogen | No |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |