Properties
Version | Conductor and cable markers, 7 - 40 mm, 60 x 10 mm, blue |
Order No. | 2622420000 |
Type | SFX-DT 10/60 S MC SDR |
GTIN (EAN) | 4050118623444 |
Qty. | 10 items |
Depth | 1 mm |
Depth (inches) | 0.039 inch |
Height | 60 mm |
Height (inches) | 2.362 inch |
Width | 10 mm |
Width (inches) | 0.394 inch |
Net weight | 1.6 g |
Operating temperature range | -40...100 °C |
Colour | blue |
Detectible in accordance with Rondotest | 4.7 mm Al |
Halogen | No |
Material | Polyamide 66 |
Number of markers per combination | 1 MultiCard = Conductor and cable markers |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Printed characters | To customer specification |
Recommended industries | Food processing industry |
Size of labelling field | 60 x 9.5 mm |
UL 94 flammability rating | HB |
Version | Installation with cable ties |
Width | 10 mm |
Conductor cross-section, max. | 500 mm² |
Conductor cross-section, min. | 16 mm² |
Conductor O.D. | 7 - 40 mm |
Conductor O.D., max. | 40 mm |
Conductor O.D., min. | 7 mm |
Cross-section for connected wire | 16 - 500 mm² |
Halogen | No |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ROHS | Conform |
Related products
-
Item No.:2715590000Packaging unit:1 PC
Marking systems, Ink jet technology, 1200 DPI, Multicard, MetalliCard
Industrial printersInkjet printing systemsPrinters