Eigenschappen
Version | MetalliCard, Conductor and cable markers, 7 - 40 mm, 60 x 17 mm |
Order No. | 1505230000 |
Type | SFX-M 17/60-5 AL SDR |
GTIN (EAN) | 4050118313819 |
Qty. | 40 items |
Depth | 0,8 mm |
Depth (inches) | 0,031 inch |
Height | 60 mm |
Height (inches) | 2,362 inch |
Width | 17 mm |
Width (inches) | 0,669 inch |
Net weight | 1 g |
Operating temperature range | -55...130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Anodized aluminium |
Number of markers per combination | 1 MetalliCard = Conductor and cable markers |
Number of markers per packaging unit |
|
Operating temperature range | -55...130 °C |
Operating temperature range, max. | 130 °C |
Operating temperature range, min. | -55 °C |
Printed characters | Based on customer requirements (Please send M-Print PRO file) |
Recommended industries |
Process
Energy |
Size of labelling field | 17.2 x 40 mm |
Width | 17 mm |
Cable tie passage | Flat |
Conductor cross-section, max. | 500 mm² |
Conductor cross-section, min. | 16 mm² |
Conductor O.D. | 7 - 40 mm |
Conductor O.D., max. | 40 mm |
Conductor O.D., min. | 7 mm |
Cross-section for connected wire | 16 - 500 mm² |
Suitable cable tie | Plastic |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_290605) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1505230000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |