Properties
Version | Busbar support |
Order No. | 0641720000 |
Type | SH 2 S |
GTIN (EAN) | 4008190166304 |
Qty. | 10 items |
Depth | 35.5 mm |
Depth (inches) | 1.398 inch |
Height | 40 mm |
Height (inches) | 1.575 inch |
Width | 40 mm |
Width (inches) | 1.575 inch |
Net weight | 26.9 g |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
Material | KrG |
Surface finish | all others |
Colour | medium yellow |
UL 94 flammability rating | V-0 |
Version | For the mounting rails |
Type of mounting | when screwed in |
Type of connection | Miscellaneous |
Surface finish | all others |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_59246) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0641720000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0641720000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=0641720000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001166 |
ETIM 7.0 | EC001166 |
ETIM 8.0 | EC001166 |
ETIM 9.0 | EC001166 |
ECLASS 9.0 | 27-40-06-07 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-40-06-07 |
ECLASS 11.0 | 27-40-06-07 |
ECLASS 12.0 | 27-40-06-07 |
ECLASS 13.0 | 27-40-06-07 |
ROHS | Conform |