Properties
Version | Busbar support |
Order No. | 1340870000 |
Type | SH 4C |
GTIN (EAN) | 4050118208863 |
Qty. | 10 items |
Depth | 25 mm |
Depth (inches) | 0.984 inch |
Height | 25 mm |
Height (inches) | 0.984 inch |
Width | 15 mm |
Width (inches) | 0.591 inch |
Net weight | 24.388 g |
Operating temperature | -40 °C...85 |
Material | Steel, galvanized |
Installation advice | Direct mounting |
Type of mounting | Direct mounting |
Installation advice | Direct mounting |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_61258) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1340870000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1340870000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1340870000&norm=0) |
User Documentation |
[Beipackzettel_SH_4C.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_37764)
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001166 |
ETIM 7.0 | EC001166 |
ETIM 8.0 | EC001166 |
ETIM 9.0 | EC001166 |
ECLASS 9.0 | 27-40-06-07 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-40-06-07 |
ECLASS 11.0 | 27-40-06-07 |
ECLASS 12.0 | 27-40-06-07 |
ECLASS 13.0 | 27-40-06-07 |
ROHS | Conform |