Properties
Version | Shield clamp, Accessories, Screw flange, Number of poles: 1, zinc plated, Silver grey, Box |
Order No. | 2903230000 |
Type | SH ETH U |
GTIN (EAN) | 4099986575172 |
Qty. | 25 items |
Packaging | Box |
Depth | 26.9 mm |
Depth (inches) | 1.059 inch |
Height | 15.1 mm |
Height (inches) | 0.594 inch |
Width | 22.4 mm |
Width (inches) | 0.882 inch |
Net weight | 2.484 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Cable diameter, max. | 8 mm |
Cable diameter, min. | 4.5 mm |
Number of poles | 1 |
Product family | Accessories |
Shield surface | zinc plated |
Shielding | 360° shield contact |
Shielding material | Steel |
Side termination, characteristic | Screw flange |
Type of connection | Screw connection |
Colour | Silver grey |
Colour chart (similar) | RAL 7001 |
Contact material | Cu-alloy |
Contact surface | zinc plated |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 80 °C |
Operating temperature, min. | -40 °C |
Operating temperature, max. | 80 °C |
Packaging | Box |
VPE length | 118 mm |
VPE width | 89 mm |
VPE height | 31 mm |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002637 |
ETIM 7.0 | EC002637 |
ETIM 8.0 | EC002637 |
ETIM 9.0 | EC002637 |
ECLASS 9.0 | 27-44-04-02 |
ECLASS 9.1 | 27-44-04-02 |
ECLASS 10.0 | 27-44-04-02 |
ECLASS 11.0 | 27-46-02-01 |
ECLASS 12.0 | 27-46-02-01 |
ECLASS 13.0 | 27-46-02-01 |
ECLASS 14.0 | 27-46-02-01 |
ROHS | Conform |
Is accessory of
-
Item No.:2873480000Packaging unit:90 PC
Printed circuit board terminals, 5.00 mm, Number of poles: 3, 90°, Solder pin length (l): 3.5 mm, tinned, orange, coloured, PUSH IN with actuator, Clamping range, max. : 2.5 mm², Box
-
Item No.:2873490000Packaging unit:500 PC
Printed circuit board terminals, 5.08 mm, Number of poles: 3, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box
-
Item No.:2873500000Packaging unit:500 PC
Printed circuit board terminals, 5.08 mm, Number of poles: 3, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.5 mm², Box
-
Item No.:2873470000Packaging unit:90 PC
Printed circuit board terminals, 5.00 mm, Number of poles: 3, 180°, Solder pin length (l): 3.5 mm, tinned, orange, coloured, PUSH IN with actuator, Clamping range, max. : 2.5 mm², Box
-
Item No.:2872550000Packaging unit:72 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 3, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box