Properties
Version | Heavy-duty connectors, Accessories, Shield clamp |
Order No. | 1983920000 |
Type | SHIELD LEVER 4 MOD |
GTIN (EAN) | 4032248689057 |
Qty. | 1 items |
Net weight | 16 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | / |
Material | Sheet steel, galvanized |
Size | 4 |
Suitable for ModuPlug® | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_253903) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1983920000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1983920000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-01-92 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
ROHS | Conform |