SHL-SMT 5.00/04GL 1.5RL

PCB plug-in connector, Connection element, left, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 4, 90°, Solder pin length (l): 1.5 mm, tinned, black, Tape

Item No. 1063250000

Properties

Is accessory of

    Electronics HousingsModular electronics housingsCH20M45 - Modular electronics housing, width of 45 mmCH20M45 - Assembly kit
  • CH20M45 SET 33/33 BK/OR
    Item No.:
    1519520000
    Packaging unit:
    1 PC

    Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 45 mm

  • CH20M45 SET 20/02 BK/OR
    Item No.:
    1519430000
    Packaging unit:
    1 PC

    Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 45 mm

  • CH20M45 SET 22/22 BK/OR
    Item No.:
    1519470000
    Packaging unit:
    1 PC

    Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 45 mm

  • Electronics HousingsModular electronics housingsCH20M22 - Modular electronics housing, width of 22.5 mmCH20M22 - Assembly kit
  • CH20M22 SET 3/3 BK/OR 2010
    Item No.:
    1519370000
    Packaging unit:
    1 PC

    Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 22.5 mm

  • CH20M22 SET 1/2 BK/OR 2010
    Item No.:
    1519320000
    Packaging unit:
    1 PC

    Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 22.5 mm

  • CH20M22 SET 1/1 BK/OR 2010
    Item No.:
    1519300000
    Packaging unit:
    1 PC

    Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 22.5 mm

  • CH20M22 SET 2/2 BK/OR 2010
    Item No.:
    1519330000
    Packaging unit:
    1 PC

    Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 22.5 mm

  • CH20M22 SET 2/3 BK/OR 2010
    Item No.:
    1519340000
    Packaging unit:
    1 PC

    Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 22.5 mm

Counterparts