Properties
Version | PCB plug-in connector, Connection element, left, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 4, 90°, Solder pin length (l): 5.9 mm, tinned, black, Tape |
Order No. | 1069810000 |
Type | SHL-SMT 5.00/04GL 5.9RL |
GTIN (EAN) | 4032248824694 |
Qty. | 130 items |
Product data |
IEC: 400 V UL: 300 V / 9 A / AWG 26 - AWG 12 |
Packaging | Tape |
Depth | 27.6 mm |
Depth (inches) | 1.087 inch |
Height | 14.4 mm |
Height (inches) | 0.567 inch |
Height of lowest version | 16.3 mm |
Width | 20.4 mm |
Width (inches) | 0.803 inch |
Length | 27.6 mm |
Length (inches) | 1.087 inch |
Net weight | 6.615 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product family | OMNIMATE Housing - series CH20M |
Type of connection | Board connection |
Pitch in mm (P) | 5 mm |
Pitch in inches (P) | 0.197 " |
Number of poles | 4 |
L1 in mm | 15 mm |
L1 in inches | 0.591 " |
Number of rows | 1 |
Pin series quantity | 1 |
Protection degree | IP20 |
Volume resistance | ≤5 mΩ |
Can be coded | Yes |
Insulating material | LCP |
Colour | black |
Colour chart (similar) | RAL 9011 |
Insulating material group | IIIa |
Comparative Tracking Index (CTI) | 175 ≤ CTI <400 |
Moisture Level (MSL) | 1 |
UL 94 flammability rating | V-0 |
Contact material | Copper alloy |
Contact surface | tinned |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 70 °C |
Operating temperature, min. | -40 °C |
Operating temperature, max. | 120 °C |
Temperature range, installation, min. | -30 °C |
Temperature range, installation, max. | 120 °C |
tested acc. to standard |
IEC 60664-1
IEC 61984 |
Rated current, max. number of poles (Tu=20°C) | 10 A |
Rated current, max. number of poles (Tu=40°C) | 9 A |
Rated voltage for surge voltage class / pollution degree II/2 | 400 V |
Rated voltage for surge voltage class / pollution degree III/2 | 320 V |
Rated voltage for surge voltage class / pollution degree III/3 | 250 V |
Rated impulse voltage for surge voltage class/ pollution degree II/2 | 4 kV |
Rated impulse voltage for surge voltage class/ pollution degree III/2 | 4 kV |
Rated impulse voltage for surge voltage class/ contamination degree III/3 | 4 kV |
Institute (CSA) | CSA |
Certificate No. (CSA) | 200039-70153051 |
Rated voltage (Use group B / CSA) | 300 V |
Rated voltage (Use group C / CSA) | 50 V |
Rated voltage (Use group D / CSA) | 300 V |
Rated current (Use group B / CSA) | 9 A |
Rated current (Use group C / CSA) | 9 A |
Rated current (Use group D / CSA) | 9 A |
Wire cross-section, AWG, min. | AWG 26 |
Wire cross-section, AWG, max. | AWG 12 |
Reference to approval values | Specifications are maximum values, details - see approval certificate. |
Institute (cURus) | CURUS |
Certificate No. (cURus) | E60693 |
Rated voltage (Use group B / UL 1059) | 300 V |
Rated voltage (Use group C / UL 1059) | 50 V |
Rated voltage (Use group D / UL 1059) | 300 V |
Rated current (Use group B / UL 1059) | 9 A |
Rated current (Use group C / UL 1059) | 9 A |
Rated current (Use group D / UL 1059) | 9 A |
Wire cross-section, AWG, min. | AWG 26 |
Wire cross-section, AWG, max. | AWG 12 |
Reference to approval values | Specifications are maximum values, details - see approval certificate. |
Comparative Tracking Index (CTI) | 175 ≤ CTI <400 |
Insulating material | LCP |
Insulating material group | IIIa |
UL 94 flammability rating | V-0 |
Colour | black |
Colour chart (similar) | RAL 9011 |
Encapsulation option | No |
Protection degree | IP20 |
IPC conformity | Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request. |
Approval/Certificate/Document of Conformity | [CSA Certificate of Compliance](https://mdcop.weidmueller.com/mediadelivery/asset/900_48790) |
Engineering Data |
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_53612)
[CAD data -- Design IN construction drawings 2.3](https://mdcop.weidmueller.com/mediadelivery/asset/900_177966) [CAD data -- Design IN PCB layout 2.3](https://mdcop.weidmueller.com/mediadelivery/asset/900_177968) [CAD data -- PCB_position_50882_LP-POSITION_45MM](https://mdcop.weidmueller.com/mediadelivery/asset/900_188762) [CAD data -- PCB_position_70144_LP-POSITION_67MM](https://mdcop.weidmueller.com/mediadelivery/asset/900_188763) [CAD data -- Pin_header_pin_length_CH20M_A_OV_PCB-SHL_70315](https://mdcop.weidmueller.com/mediadelivery/asset/900_188765) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1069810000) |
Technical Documentation | [PCB_position_50881_LP-POSITION_22MM](https://mdcop.weidmueller.com/mediadelivery/asset/900_188761) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL ANALO.SIGN.CONV. EN](http://download.weidmueller.com/asset/download/file/38237)
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [FL MACHINE SAFETY EN](http://download.weidmueller.com/asset/download/file/38228) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 6.0 | EC002637 |
ETIM 7.0 | EC002637 |
ETIM 8.0 | EC002637 |
ETIM 9.0 | EC002637 |
ECLASS 9.0 | 27-44-04-02 |
ECLASS 9.1 | 27-44-04-02 |
ECLASS 10.0 | 27-44-04-02 |
ECLASS 11.0 | 27-46-02-01 |
ECLASS 12.0 | 27-46-02-01 |
ECLASS 13.0 | 27-46-02-01 |
ECLASS 14.0 | 27-46-02-01 |
Approvals | ![CSA](/picture/CSA.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E60693 |
Is accessory of
-
Item No.:1519320000Packaging unit:1 PC
Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 22.5 mm
-
Item No.:1519370000Packaging unit:1 PC
Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 22.5 mm
-
Item No.:1519300000Packaging unit:1 PC
Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 22.5 mm
-
Item No.:1519330000Packaging unit:1 PC
Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 22.5 mm
-
Item No.:1519340000Packaging unit:1 PC
Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 22.5 mm
-
Item No.:1519520000Packaging unit:1 PC
Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 45 mm
-
Item No.:1519470000Packaging unit:1 PC
Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 45 mm
-
Item No.:1519430000Packaging unit:1 PC
Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 45 mm
Counterparts
-
Item No.:1372580000Packaging unit:78 PC
PCB plug-in connector Blue release lever BHZ 5.00/04/90LH SN GGY/BL BX cod. 02
-
Item No.:1063280000Packaging unit:78 PC
PCB plug-in connector Orange release lever cod. 02
-
Item No.:1069380000Packaging unit:78 PC
PCB plug-in connector Blue release lever cod. 02
-
Item No.:1372520000Packaging unit:78 PC
PCB plug-in connector BHZ 5.00/04/90LH SN GGY/GGY BX cod. 02
-
Item No.:1421750000Packaging unit:78 PC
PCB plug-in connector BHZ 5.00/04/90LH SN BK/GGY BX cod. 02
-
Item No.:1069350000Packaging unit:78 PC
PCB plug-in connector Black release lever cod. 02
-
Item No.:1989090000Packaging unit:78 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 4, 180°, PUSH IN with actuator, Box
-
Item No.:1497500000Packaging unit:78 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 4, 180°, PUSH IN with actuator, Box
-
Item No.:1989190000Packaging unit:78 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 4, 180°, PUSH IN with actuator, Box