Properties
Version | Fuse holder for feed-through modular terminal, dark beige, 2.31 A, pluggable, V-0, Wemid |
Order No. | 9537560000 |
Type | SIHA 1/G20 10-36V |
GTIN (EAN) | 4008190125066 |
Qty. | 25 items |
Depth | 43.93 mm |
Depth (inches) | 1.73 inch |
Height | 33.38 mm |
Height (inches) | 1.314 inch |
Width | 5.95 mm |
Width (inches) | 0.234 inch |
Net weight | 8.32 g |
Operating temperature | -50 °C...120 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7cI |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Insulating material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Version | Fuse cartridge |
End cover plate required | No |
Installation advice | Direct mounting |
Type of mounting | Plugged |
Type of connection | Plug-in connection |
Installation advice | Direct mounting |
Operating temperature range, max. | 120 °C |
Rated voltage | 250 V |
Rated current | 6.3 A |
Rated impulse withstand voltage | 4 kV |
Pollution severity | 3 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66869) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.9537560000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9537560000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |
Is accessory of
-
Item No.:1039900000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 16 A, 400 V, Number of connections: 4, Number of levels: 1
-
Item No.:1774670000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 16 A, 400 V, Number of connections: 4, Number of levels: 1
-
Item No.:1039980000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, blue, 2.5 mm², 16 A, 400 V, Number of connections: 4, Number of levels: 1
Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardModular test-disconnect terminal blocks1-tier2.5 mm²