Properties
Version | Fuse holder for feed-through modular terminal, black, 6.3 A, pluggable, V-0, Wemid |
Order No. | 7921560000 |
Type | SIHA 3/G20 |
GTIN (EAN) | 4032248264643 |
Qty. | 25 items |
Depth | 63.1 mm |
Depth (inches) | 2.484 inch |
Height | 39.38 mm |
Height (inches) | 1.55 inch |
Width | 6 mm |
Width (inches) | 0.236 inch |
Net weight | 6.44 g |
Operating temperature | -50 °C...120 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Insulating material | Wemid |
Colour | black |
UL 94 flammability rating | V-0 |
Version | Fuse cartridge |
End cover plate required | No |
Installation advice | Operating instructions/catalogue |
Type of mounting | Plugged |
Type of connection | Plug-in connection |
Installation advice | Operating instructions/catalogue |
Operating temperature range, max. | 120 °C |
Rated voltage | 250 V |
Rated current | 6.3 A |
Rated impulse withstand voltage | 4 kV |
Pollution severity | 3 |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66627) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.7921560000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=7921560000) |
Product Change Notification |
[PCN - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_102089)
[PCN - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_151770) |
User Documentation |
[Beipackzettel_SIHA3.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35488)
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |