Properties
Version | Screw cover cap (terminal) |
Order No. | 0282000000 |
Type | SK SAKS1/G25 |
GTIN (EAN) | 4008190078492 |
Qty. | 20 items |
Net weight | 4.253 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | black |
Version | Miscellaneous |
Explosion-tested version | No |
Type of fixing | when screwed in |
Type of mounting | Miscellaneous |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |