Eigenschappen
Version | Screw cover cap (terminal) |
Order No. | 0428910000 |
Type | SK SW SAKS3 GZ |
GTIN (EAN) | 4008190519155 |
Qty. | 10 items |
Net weight | 3,95 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2271d192-8075-4357-bb89-e898588622a3 |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |