Properties
Version | Screw cover cap (terminal) |
Order No. | 3008770000 |
Type | SK SW SAKS3 GZ |
GTIN (EAN) | 4032248012213 |
Qty. | 625 items |
Height | 22.5 mm |
Height (inches) | 0.886 inch |
Width | 11.5 mm |
Width (inches) | 0.453 inch |
Net weight | 4.027 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2271d192-8075-4357-bb89-e898588622a3 |
Material | PA |
Colour | black |
Type of fixing | when screwed in |
Type of mounting | when screwed in |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |