SK WSD-S 1,5-10,0

Mounting tool

Item No. 9008850000

Properties

Is accessory of

    PCB Terminals and ConnectorsFeedthrough terminals for devices - OMNIMATE Power95 mm²Cable lug screw connectionWGK 95 F VP
  • WGK 95F VP/Z BK BX
    Item No.:
    1250670000
    Packaging unit:
    10 PC

    OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 95 mm², Screw connection, Wemid (PA), black, Direct mounting, Feed-through (bushing)

  • WGK 95F VP/Z GY BX
    Item No.:
    1937140000
    Packaging unit:
    10 PC

    OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 95 mm², Screw connection, Wemid (PA), grey, Direct mounting, Feed-through (bushing)

  • WGK 95F VP GY BX
    Item No.:
    1937130000
    Packaging unit:
    10 PC

    OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 95 mm², Screw connection, Wemid (PA), grey, Direct mounting, Feed-through (bushing)

  • WGK 95F VP BK BX
    Item No.:
    1250660000
    Packaging unit:
    10 PC

    OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 95 mm², Screw connection, Wemid (PA), black, Direct mounting, Feed-through (bushing)

  • WGK 95F VP/Z GN/YE BX
    Item No.:
    1937360000
    Packaging unit:
    10 PC

    OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 95 mm², Screw connection, Wemid (PA), Green/yellow, Direct mounting, Feed-through (bushing)

  • WGK 95F VP GN/YE BX
    Item No.:
    1937120000
    Packaging unit:
    10 PC

    OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 95 mm², Screw connection, Wemid (PA), Green/yellow, Direct mounting, Feed-through (bushing)

  • ConnectorsHeavy duty connectorsHousingRockStar® IP68 housingSize 8 (24B)BaseCover
  • HDC IP68 24B COVER
    Item No.:
    1083090000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 8, Protection degree: IP66 (in plugged condition), IP68 (in plugged condition), Cover for lower part of housing, Clamping yoke connection, Standard

  • ConnectorsHeavy duty connectorsHousingRockStar® IP68 housingSize 8, XXL (24)HoodPlug housing, cable entry at top
  • HDC HB 24 TEK TOS1XM50G
    Item No.:
    1827170000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 8, Protection degree: IP66 (in plugged condition), IP68 (in plugged condition), Plug housing, Clamping yoke connection, high, Size of cable entries: M 50

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsMixMate Series - 10A - 110A, 160V- 1000V, 4 - 42 polesAxial screw connectionSize 3
  • HDC S4 BAS
    Item No.:
    1789980000
    Packaging unit:
    1 PC

    HDC insert, Female, 1000 V, 40 A, Number of poles: 4, Axial screw connection, Size: 3

  • HDC S4 SAS
    Item No.:
    1789990000
    Packaging unit:
    1 PC

    HDC insert, Male, 1000 V, 40 A, Number of poles: 4, Axial screw connection, Size: 3

  • ConnectorsHeavy duty connectorsHighPower connectorHighPower housingsHoodPlug housing
  • HDC IP68 HP 24B TO
    Item No.:
    1079930000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 8, Protection degree: IP68, IP69K, IP68 (in plugged condition), Plug housing, Clamping yoke connection, Standard

  • Terminal BlocksApplication rangePower feed-inClamping yoke technologyAluminium feed-in terminal blocks300 mm²
  • WPD 133 1X300/1X300 BN
    Item No.:
    2502880000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, brown, 300 mm², 520 A, 1000 V, Number of connections: 2, Number of levels: 1

  • WPD 133 1X300/1X300 GY
    Item No.:
    2502850000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, Light Grey, 300 mm², 520 A, 1000 V, Number of connections: 2, Number of levels: 1

  • WPD 233 2X300/2X300 BL
    Item No.:
    2502910000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, blue, 300 mm², 520 A, 1000 V, Number of connections: 4, Number of levels: 1

  • WPD 133 1X300/1X300 GN
    Item No.:
    2502870000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, green, 300 mm², 520 A, 1000 V, Number of connections: 2, Number of levels: 1

  • WPD 233 2X300/2X300 GY
    Item No.:
    2502900000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, Light Grey, 300 mm², 520 A, 1000 V, Number of connections: 4, Number of levels: 1

  • WPD 133 1X300/1X300 BL
    Item No.:
    2502860000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, blue, 300 mm², 520 A, 1000 V, Number of connections: 2, Number of levels: 1

  • WPD 233 2X300/2X300 BK   
    Item No.:
    2502940000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, black, 300 mm², 520 A, 1000 V, Number of connections: 4, Number of levels: 1

  • WPD 233 2X300/2X300 BN   
    Item No.:
    2502930000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, brown, 300 mm², 520 A, 1000 V, Number of connections: 4, Number of levels: 1

  • WPD 233 2X300/2X300 GN
    Item No.:
    2502920000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, green, 300 mm², 520 A, 1000 V, Number of connections: 4, Number of levels: 1

  • WPD 133 1X300/1X300 BK
    Item No.:
    2502890000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, black, 300 mm², 520 A, 1000 V, Number of connections: 2, Number of levels: 1

  • Terminal BlocksApplication rangePower feed-inClamping yoke technologyAluminium feed-in terminal blocks185 mm²
  • WPD 132 1X185/1X185 GY
    Item No.:
    2502750000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw / solder connection, Light Grey, 185 mm², 353 A, 1000 V, Number of connections: 2, Number of levels: 1

  • WPD 232 2X185/2X185 BL
    Item No.:
    2502810000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, blue, 185 mm², 353 A, 1000 V, Number of connections: 4, Number of levels: 1

  • WPD 232 2X185/2X185 GN
    Item No.:
    2502820000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, green, 185 mm², 353 A, 1000 V, Number of connections: 4, Number of levels: 1

  • WPD 132 1X185/1X185 BN
    Item No.:
    2502780000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, brown, 185 mm², 353 A, 1000 V, Number of connections: 2, Number of levels: 1

  • WPD 132 1X185/1X185 BK
    Item No.:
    2502790000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, black, 185 mm², 353 A, 1000 V, Number of connections: 2, Number of levels: 1

  • WPD 132 1X185/1X185 GN
    Item No.:
    2502770000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, green, 185 mm², 353 A, 1000 V, Number of connections: 2, Number of levels: 1

  • WPD 232 2X185/2X185 BN
    Item No.:
    2502830000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, brown, 185 mm², 353 A, 1000 V, Number of connections: 4, Number of levels: 1

  • WPD 232 2X185/2X185 GY
    Item No.:
    2502800000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, Light Grey, 185 mm², 353 A, 1000 V, Number of connections: 4, Number of levels: 1

  • WPD 132 1X185/1X185 BL
    Item No.:
    2502760000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, blue, 185 mm², 353 A, 1000 V, Number of connections: 2, Number of levels: 1

  • WPD 232 2X185/2X185 BK
    Item No.:
    2502840000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, black, 185 mm², 353 A, 1000 V, Number of connections: 4, Number of levels: 1

  • ConnectorsHeavy duty connectorsHousingRockStar® IP68 housingSize 1 (04A)BaseCover
  • HDC IP68 04A COVER
    Item No.:
    1083110000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP68 (in plugged condition), IP66 (in plugged condition), IP69K, Cover for lower part of housing, Clamping yoke connection, Standard

  • Terminal BlocksApplication rangePower feed-inClamping yoke technologyAluminium feed-in terminal blocks50 mm²
  • WPD 330CC 3X50/3X50 BL
    Item No.:
    2874530000
    Packaging unit:
    3 PC

    Potential distributor terminal, Screw connection, blue, 50 mm², 150 A, 1000 V, Number of connections: 6, Number of levels: 1

  • WPD 330 3X50/3X50 3XGY
    Item No.:
    2502620000
    Packaging unit:
    3 PC

    Potential distributor terminal, Screw connection, Light Grey, 50 mm², 150 A, 1000 V, Number of connections: 6, Number of levels: 1

  • WPD 130 1X50/1X50 BN
    Item No.:
    2502560000
    Packaging unit:
    9 PC

    Potential distributor terminal, Screw connection, brown, 50 mm², 150 A, 1000 V, Number of connections: 2, Number of levels: 1

  • WPD 330CC 3X50/3X50 BN
    Item No.:
    2874540000
    Packaging unit:
    3 PC

    Potential distributor terminal, Screw connection, brown, 50 mm², 150 A, 1000 V, Number of connections: 6, Number of levels: 1

  • WPD 330CC 3X50/3X50 GY
    Item No.:
    2874510000
    Packaging unit:
    3 PC

    Potential distributor terminal, Screw connection, Light Grey, 50 mm², 150 A, 1000 V, Number of connections: 6, Number of levels: 1

  • WPD 230 2X50/2X50 BL
    Item No.:
    2502590000
    Packaging unit:
    5 PC

    Potential distributor terminal, Screw connection, blue, 50 mm², 150 A, 1000 V, Number of connections: 4, Number of levels: 1

  • WPD 530 5X50/5X50 3XGY/1XBL/1XGN
    Item No.:
    2935040000
    Packaging unit:
    24 PC

    Potential distributor terminal, Screw connection, Light Grey, 50 mm², 150 A, 1000 V, Number of connections: 10, Number of levels: 1

  • WPD 330CC 3X50/3X50 GN
    Item No.:
    2874550000
    Packaging unit:
    3 PC

    Potential distributor terminal, Screw connection, green, 50 mm², 150 A, 1000 V, Number of connections: 6, Number of levels: 1

  • WPD 130 1X50/1X50 BL
    Item No.:
    2502540000
    Packaging unit:
    9 PC

    Potential distributor terminal, Screw connection, blue, 50 mm², 150 A, 1000 V, Number of connections: 2, Number of levels: 1

  • WPD 130 1X50/1X50 GN
    Item No.:
    2502550000
    Packaging unit:
    9 PC

    Potential distributor terminal, Screw connection, green, 50 mm², 150 A, 1000 V, Number of connections: 2, Number of levels: 1

  • WPD 330 3X50/3X50 1XGY/1XBL/1XGN
    Item No.:
    2502640000
    Packaging unit:
    3 PC

    Potential distributor terminal, Screw connection, Light Grey, 50 mm², 150 A, 1000 V, Number of connections: 6, Number of levels: 1

  • WPD 230 2X50/2X50 GY
    Item No.:
    2502580000
    Packaging unit:
    5 PC

    Potential distributor terminal, Screw connection, Light Grey, 50 mm², 150 A, 1000 V, Number of connections: 4, Number of levels: 1

  • WPD 330CC 3X50/3X50 BK
    Item No.:
    2874520000
    Packaging unit:
    3 PC

    Potential distributor terminal, Screw connection, black, 50 mm², 150 A, 1000 V, Number of connections: 6, Number of levels: 1

  • WPD 130 1X50/1X50 BK
    Item No.:
    2502570000
    Packaging unit:
    9 PC

    Potential distributor terminal, Screw connection, black, 50 mm², 150 A, 1000 V, Number of connections: 2, Number of levels: 1

  • WPD 330 3X50/3X50 1XBN/1XBK/1XGY
    Item No.:
    2502650000
    Packaging unit:
    3 PC

    Potential distributor terminal, Screw connection, Light Grey, 50 mm², 150 A, 1000 V, Number of connections: 6, Number of levels: 1

  • WPD 230 2X50/2X50 GN
    Item No.:
    2502600000
    Packaging unit:
    5 PC

    Potential distributor terminal, Screw connection, green, 50 mm², 150 A, 1000 V, Number of connections: 4, Number of levels: 1

  • WPD 230 2X50/2X50 BK
    Item No.:
    2502950000
    Packaging unit:
    5 PC

    Potential distributor terminal, Screw connection, black, 50 mm², 150 A, 1000 V, Number of connections: 4, Number of levels: 1

  • WPD 230 2X50/2X50 BN
    Item No.:
    2502610000
    Packaging unit:
    5 PC

    Potential distributor terminal, Screw connection, brown, 50 mm², 150 A, 1000 V, Number of connections: 4, Number of levels: 1

  • WPD 130 1X50/1X50 GY
    Item No.:
    2502530000
    Packaging unit:
    9 PC

    Potential distributor terminal, Screw connection, Light Grey, 50 mm², 150 A, 1000 V, Number of connections: 2, Number of levels: 1

  • Terminal BlocksApplication rangeShielding and earthingPotential equalisation terminal block
  • EBB 25-50/16
    Item No.:
    1547490000
    Packaging unit:
    10 PC

    Potential distributor terminal, Screw connection, Brass coloured, 50 mm², 0 A, Number of connections: 3, Number of levels: 1

  • JB 25-50
    Item No.:
    1547500000
    Packaging unit:
    10 PC

    Potential distributor terminal, Screw connection, Brass coloured, 50 mm², 0 A, Number of connections: 2, Number of levels: 1

  • ConnectorsHeavy duty connectorsHousingRockStar® IP68 housingSize 6 (16B)HoodPlug housing, cable entry sideways
  • HDC IP68 16B TSS 1M32
    Item No.:
    1082800000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 6, Protection degree: IP68 (in plugged condition), IP66 (in plugged condition), IP69K, Plug housing, Clamping yoke connection, Standard, Size of cable entries: M 32

  • HDC IP68 16B TSS 1PG21
    Item No.:
    1082830000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 6, Protection degree: IP68 (in plugged condition), IP69K, IP66 (in plugged condition), Plug housing, Clamping yoke connection, Standard, Size of cable entries: PG 21

  • ConnectorsHeavy duty connectorsHousingRockStar® IP68 housingSize 4 (10B)BaseCover
  • HDC IP68 10B COVER
    Item No.:
    1083070000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 4, Protection degree: IP69K, IP66 (in plugged condition), IP68 (in plugged condition), Cover for lower part of housing, Clamping yoke connection, Standard

  • ConnectorsHeavy duty connectorsHousingRockStar® IP68 housingSize 3 (06B)BaseCover
  • HDC IP68 06B COVER
    Item No.:
    1083060000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 3, Protection degree: IP66 (in plugged condition), IP68 (in plugged condition), Cover for lower part of housing, Clamping yoke connection, Standard

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsMixMate Series - 10A - 110A, 160V- 1000V, 4 - 42 polesAxial screw connectionSize 6
  • HDC S6 12 BAS
    Item No.:
    1790010000
    Packaging unit:
    1 PC

    HDC insert, Female, 630 V, 48 A, Number of poles: 18, Axial screw connection, Size: 6

  • HDC S6 12 SAS
    Item No.:
    1790000000
    Packaging unit:
    1 PC

    HDC insert, Male, 690 V, 48 A, Number of poles: 18, Axial screw connection, Size: 6

  • ConnectorsHeavy duty connectorsHousingRockStar® IP68 housingSize 4 (10B)HoodPlug housing, cable entry at top
  • HDC IP68 10B TOS 1PG29
    Item No.:
    1082640000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 4, Protection degree: IP69K, IP68 (in plugged condition), IP66 (in plugged condition), Plug housing, Clamping yoke connection, Standard, Size of cable entries: PG 29

  • ConnectorsHeavy duty connectorsHousingRockStar® IP68 housingSize 8 (24B)HoodPlug housing, cable entry sideways
  • HDC IP68 24B TSS 1PG36
    Item No.:
    1083010000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 8, Protection degree: IP66 (in plugged condition), IP69K, IP68 (in plugged condition), Plug housing, Clamping yoke connection, Standard, Size of cable entries: PG 36

  • HDC IP68 24B TSS 1M40
    Item No.:
    1082980000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 8, Protection degree: IP68 (in plugged condition), IP66 (in plugged condition), IP69K, Plug housing, Clamping yoke connection, Standard, Size of cable entries: M 40

  • PCB Terminals and ConnectorsFeedthrough terminals for devices - OMNIMATE Power95 mm²Clamping yoke screw connectionWGK 95
  • WGK 95/Z BK BX
    Item No.:
    1250690000
    Packaging unit:
    10 PC

    OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 95 mm², Screw connection, Wemid (PA), black, Direct mounting, Feed-through (bushing)

  • WGK 95 GN/YE BX
    Item No.:
    1937370000
    Packaging unit:
    10 PC

    OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 95 mm², Screw connection, Wemid (PA), Green/yellow, Direct mounting, Feed-through (bushing)

  • WGK 95/Z GY BX
    Item No.:
    1937400000
    Packaging unit:
    10 PC

    OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 95 mm², Screw connection, Wemid (PA), grey, Direct mounting, Feed-through (bushing)

  • WGK 95 BK BX
    Item No.:
    1250680000
    Packaging unit:
    10 PC

    OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 95 mm², Screw connection, Wemid (PA), black, Direct mounting, Feed-through (bushing)

  • WGK 95 GY BX
    Item No.:
    1937380000
    Packaging unit:
    10 PC

    OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 95 mm², Screw connection, Wemid (PA), grey, Direct mounting, Feed-through (bushing)

  • WGK 95/Z GN/YE BX
    Item No.:
    1937390000
    Packaging unit:
    10 PC

    OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 95 mm², Screw connection, Wemid (PA), Green/yellow, Direct mounting, Feed-through (bushing)

  • ConnectorsHeavy duty connectorsHousingRockStar® IP68 housingSize 8 (24B)HoodPlug housing, cable entry at top
  • HDC IP68 24B TOS 1M50
    Item No.:
    1082880000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 8, Protection degree: IP66 (in plugged condition), IP68 (in plugged condition), Plug housing, Clamping yoke connection, Standard, Size of cable entries: M 50

  • ConnectorsHeavy duty connectorsHighPower connectorHighPower housingsMounting cover
  • HDC IP68 24B MD
    Item No.:
    1119950000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 8, Protection degree: IP68, IP69K, IP68 (in plugged condition), Cover, Clamping yoke connection, Standard

  • HDC IP68  24B MD 2M32
    Item No.:
    1120000000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 8, Protection degree: IP68, IP69K, IP68 (in plugged condition), Cover, Clamping yoke connection, Standard, Size of cable entries: M 32

  • HDC IP68 24B MD 3M32
    Item No.:
    1119980000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 8, Protection degree: IP68, IP69K, IP68 (in plugged condition), Cover, Clamping yoke connection, Standard, Size of cable entries: M 32

  • HDC IP68  24B MD 2M25
    Item No.:
    1120010000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 8, Protection degree: IP68, IP69K, IP68 (in plugged condition), Cover, Clamping yoke connection, Standard, Size of cable entries: M 25

  • HDC IP68  24B MD 3M40
    Item No.:
    1119970000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 8, Protection degree: IP68, IP69K, IP68 (in plugged condition), Cover, Clamping yoke connection, Standard, Size of cable entries: M 40

  • HDC IP68 24B MD 2M40
    Item No.:
    1119990000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 8, Protection degree: IP68, IP69K, IP68 (in plugged condition), Cover, Clamping yoke connection, Standard, Size of cable entries: M 40

  • HDC IP68 24B MD 4M25 T1
    Item No.:
    1160450000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 8, Protection degree: IP68, IP69K, IP68 (in plugged condition), Cover, Clamping yoke connection, Standard, Size of cable entries: M 25

  • HDC IP68 24B MD 2M42
    Item No.:
    1253580000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 8, Protection degree: IP68, IP69K, IP68 (in plugged condition), Cover, Clamping yoke connection, Standard

  • HDC IP68 24B MD 4M25 T2
    Item No.:
    1220860000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 8, Protection degree: IP68, IP69K, IP68 (in plugged condition), Cover, Clamping yoke connection, Standard, Size of cable entries: M 25

  • HDC IP68 24B MD 3M25
    Item No.:
    1079910000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 8, Protection degree: IP68, IP69K, IP68 (in plugged condition), Cover, Clamping yoke connection, Standard, Size of cable entries: M 25

  • ConnectorsHeavy duty connectorsHousingRockStar® IP68 housingSize 3 (06B)HoodPlug housing, cable entry at top
  • HDC IP68 06B TOS 1M40
    Item No.:
    1082450000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 3, Protection degree: IP66 (in plugged condition), IP68 (in plugged condition), Plug housing, Clamping yoke connection, Standard, Size of cable entries: M 40

  • ConnectorsHeavy duty connectorsHousingRockStar® IP68 housingSize 3 (06B)HoodPlug housing, cable entry sideways
  • HDC IP68 06B TSS 1PG21
    Item No.:
    1082570000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 3, Protection degree: IP66 (in plugged condition), IP68 (in plugged condition), Plug housing, Clamping yoke connection, Standard, Size of cable entries: PG 21

  • HDC IP68 06B TSS 1M32
    Item No.:
    1082550000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 3, Protection degree: IP66 (in plugged condition), IP68 (in plugged condition), IP69K, Plug housing, Clamping yoke connection, Standard, Size of cable entries: M 32

  • ConnectorsHeavy duty connectorsHousingRockStar® IP68 housingSize 6 (16B)HoodPlug housing, cable entry at top
  • HDC IP68 16B TOS 1M25
    Item No.:
    1082700000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 6, Protection degree: IP66 (in plugged condition), IP68 (in plugged condition), Plug housing, Clamping yoke connection, Standard, Size of cable entries: M 25

  • ConnectorsHeavy duty connectorsHousingRockStar® IP68 housingSize 4 (10B)HoodPlug housing, cable entry sideways
  • HDC IP68 10B TSS 1PG21
    Item No.:
    1082670000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 4, Protection degree: IP68 (in plugged condition), IP69K, IP66 (in plugged condition), Plug housing, Clamping yoke connection, Standard, Size of cable entries: PG 21

  • HDC IP68 10B TSS 1M20
    Item No.:
    1082690000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 4, Protection degree: IP66 (in plugged condition), IP69K, IP68 (in plugged condition), Plug housing, Clamping yoke connection, Standard, Size of cable entries: M 20

  • Terminal BlocksApplication rangePower feed-inClamping yoke technologyAluminium feed-in terminal blocks95 mm²
  • WPD 131 1X95/1X95 BK
    Item No.:
    2502690000
    Packaging unit:
    2 PC

    Potential distributor terminal, Screw connection, black, 95 mm², 232 A, 1000 V, Number of connections: 2, Number of levels: 1

  • WPD 231 2X95/2X95 GN
    Item No.:
    2502720000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, green, 95 mm², 232 A, 1000 V, Number of connections: 4, Number of levels: 1

  • WPD 131 1X95/1X95 BL
    Item No.:
    2502660000
    Packaging unit:
    2 PC

    Potential distributor terminal, Screw connection, blue, 95 mm², 232 A, 1000 V, Number of connections: 2, Number of levels: 1

  • WPD 331CC 3X95/3X95 BN
    Item No.:
    2874590000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, brown, 95 mm², 232 A, 1000 V, Number of connections: 6, Number of levels: 1

  • WPD 231 2X95/2X95 BK
    Item No.:
    2502740000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, black, 95 mm², 232 A, 1000 V, Number of connections: 4, Number of levels: 1

  • WPD 231 2X95/2X95 BL
    Item No.:
    2502710000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, blue, 95 mm², 232 A, 1000 V, Number of connections: 4, Number of levels: 1

  • WPD 131 1X95/1X95 GN
    Item No.:
    2502670000
    Packaging unit:
    2 PC

    Potential distributor terminal, Screw connection, green, 95 mm², 232 A, 1000 V, Number of connections: 2, Number of levels: 1

  • WPD 231 2X95/2X95 GY     
    Item No.:
    2502700000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, Light Grey, 95 mm², 232 A, 1000 V, Number of connections: 4, Number of levels: 1

  • WPD 131 1X95/1X95 GY
    Item No.:
    2503090000
    Packaging unit:
    2 PC

    Potential distributor terminal, Screw connection, Light Grey, 95 mm², 232 A, 1000 V, Number of connections: 1, Number of levels: 1

  • WPD 331CC 3X95/3X95 GN
    Item No.:
    2874600000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, green, 95 mm², 232 A, 1000 V, Number of connections: 6, Number of levels: 1

  • WPD 331CC 3X95/3X95 BL
    Item No.:
    2874580000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, blue, 95 mm², 232 A, 1000 V, Number of connections: 6, Number of levels: 1

  • WPD 331CC 3X95/3X95 GY
    Item No.:
    2874560000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, Light Grey, 95 mm², 232 A, 1000 V, Number of connections: 6, Number of levels: 1

  • WPD 131 1X95/1X95 BN
    Item No.:
    2502680000
    Packaging unit:
    2 PC

    Potential distributor terminal, Screw connection, brown, 95 mm², 232 A, 1000 V, Number of connections: 2, Number of levels: 1

  • WPD 231 2X95/2X95 BN
    Item No.:
    2502730000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, brown, 95 mm², 232 A, 1000 V, Number of connections: 4, Number of levels: 1

  • WPD 331CC 3X95/3X95 BK
    Item No.:
    2874570000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, black, 95 mm², 232 A, 1000 V, Number of connections: 6, Number of levels: 1

Individual part of