Properties
Version | Toolbag |
Order No. | 2544760000 |
Type | SKAI TASCHE |
GTIN (EAN) | 4050118554724 |
Qty. | 1 items |
Depth | 60 mm |
Depth (inches) | 2.362 inch |
Height | 90 mm |
Height (inches) | 3.543 inch |
Width | 300 mm |
Width (inches) | 11.811 inch |
Net weight | 68 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000181 |
ETIM 7.0 | EC000181 |
ETIM 8.0 | EC000181 |
ETIM 9.0 | EC000181 |
ECLASS 9.0 | 21-10-01-90 |
ECLASS 9.1 | 21-10-01-90 |
ECLASS 10.0 | 21-10-01-90 |
ECLASS 11.0 | 21-10-01-90 |
ECLASS 12.0 | 21-10-01-90 |
ECLASS 13.0 | 21-10-01-90 |
ECLASS 14.0 | 21-10-01-90 |
Is accessory of
ToolsTesting2-pole voltage testerswith LCD Display
ToolsTesting2-pole voltage testerswith LED Display