Properties
Version | SKMU PA (plastic locknut), Locknut, M 12, 5 mm, Polyamid 6 (PA6 - GF30) |
Order No. | 1806540000 |
Type | SKMU M12 K SW |
GTIN (EAN) | 4032248276493 |
Qty. | 100 items |
Height | 5 mm |
Height (inches) | 0.197 inch |
Net weight | 1.09 g |
Operating temperature | -40 °C...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
AF size 1 | 18 mm |
Cable glands | M 12 |
External thread | M 12 |
Halogen | No |
Internal thread | M 12 x 1.5 |
Length of thread | 5 mm |
Material | Polyamid 6 (PA6 - GF30) |
O.D. | 20.79 mm |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Pitch of thread | 1.5 mm |
Silicone | No |
Thickness | 5 mm |
UL 94 flammability rating | HB |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64018) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1806540000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1806540000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000940 |
ETIM 7.0 | EC000940 |
ETIM 8.0 | EC000940 |
ETIM 9.0 | EC000940 |
ECLASS 9.0 | 27-14-44-24 |
ECLASS 9.1 | 27-14-44-24 |
ECLASS 10.0 | 27-14-44-24 |
ECLASS 11.0 | 27-14-44-24 |
ECLASS 12.0 | 27-14-08-07 |
ECLASS 13.0 | 27-14-08-07 |
ECLASS 14.0 | 27-14-08-07 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Is accessory of
-
Item No.:2722350000Packaging unit:100 PC
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 12, 10 mm, OD min. 4 - OD max. 6.5 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:2721930000Packaging unit:100 PC
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 12, 10 mm, OD min. 4 - OD max. 6.5 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:2722070000Packaging unit:100 PC
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 12, 10 mm, OD min. 4 - OD max. 6.5 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:2722210000Packaging unit:100 PC
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 12, 10 mm, OD min. 4 - OD max. 6.5 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
Cable Entry Systems and ComponentsCable GlandsCable glands for hazardous areas - ExPlastic cable glands - Ex i with 7 JouleSilicone seal material, -60°C - +70°C
Cable Entry Systems and ComponentsCable GlandsCable glands for hazardous areas - ExPlastic cable glands - Ex e with 7 JouleChloroprene seal material, -40°C - +70°C
Cable Entry Systems and ComponentsCable GlandsCable glands for hazardous areas - ExPlastic cable glands - Ex e with 7 JouleSilicone seal material, -60°C - +70°C
Cable Entry Systems and ComponentsCable GlandsCable glands for hazardous areas - ExPlastic cable glands - Ex i with 7 JouleChloroprene seal material, -40°C - +70°C