Properties
Version | SKMU MS (brass locknut), Locknut, M 16, 2.8 mm, Brass, nickel-plated |
Order No. | 1736990000 |
Type | SKMU M16 MS |
GTIN (EAN) | 4008190956462 |
Qty. | 100 items |
Height | 2.8 mm |
Height (inches) | 0.11 inch |
Net weight | 1.43 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | f350dea6-3de1-42c5-a935-c4eb3e9d5e3c |
AF size 1 | 19 mm |
Cable glands | M 16 |
External thread | M 16 |
Halogen | No |
Internal thread | M 16 |
Length of thread | 2.8 mm |
Material | Brass, nickel-plated |
O.D. | 20.79 mm |
Pitch of thread | 1.5 mm |
Thickness | 2.8 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63188) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1736990000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1736990000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000940 |
ETIM 7.0 | EC000940 |
ETIM 8.0 | EC000940 |
ETIM 9.0 | EC000940 |
ECLASS 9.0 | 27-14-44-24 |
ECLASS 9.1 | 27-14-44-24 |
ECLASS 10.0 | 27-14-44-24 |
ECLASS 11.0 | 27-14-44-24 |
ECLASS 12.0 | 27-14-08-05 |
ECLASS 13.0 | 27-14-08-05 |
ECLASS 14.0 | 27-14-08-05 |
ROHS | Conform |
Is accessory of
-
Item No.:1188470000Packaging unit:24 PC
VP (Klippon Ex blanking plug with mushroom head), Blanking plug, straight, M 16 x 1.5, 16 mm, Brass, nickel-plated
-
Item No.:1861120000Packaging unit:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 4, Strand / cable length: 0.5 m, Front mounting
-
Item No.:1836910000Packaging unit:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 0.5 m, Front mounting
-
Item No.:1861140000Packaging unit:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 8, Strand / cable length: 0.5 m, Front mounting
-
Item No.:1186880000Packaging unit:24 PC
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, M 16 x 1.5, 16 mm, OD min. 4.5 - OD max. 8.7 mm, Brass, nickel-plated
-
Item No.:1205080000Packaging unit:24 PC
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, M 16 x 1.5, 16 mm, OD min. 4.5 - OD max. 8.7 mm, Brass, nickel-plated
-
Item No.:1009850000Packaging unit:50 PC
VG S (standard stainless steel cable gland), Cable glands, straight, M 16, 7 mm, OD min. 4 - OD max. 8 mm, Stainless steel 1.4305 (303)
-
Item No.:1262730000Packaging unit:16 PC
ADAP (Klippon Ex adaptor), Adapter, straight, M 16 ,M 20, Brass, nickel-plated
-
Item No.:1218940000Packaging unit:24 PC
VP-HEX (Klippon Ex blanking plug with hexagon head), Blanking plug, straight, M 16 x 1.5, 16 mm, Brass, nickel-plated
-
Item No.:1460040000Packaging unit:50 PC
VG Ex MS (Ex brass cable gland), Cable glands, straight, M 16, 16 mm, OD min. 3 - OD max. 12 mm, IP66, IP68, Brass, nickel-plated
-
Item No.:2066720000Packaging unit:100 PC
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, in closed state, M 16, 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:1909910000Packaging unit:50 PC
VG MS (standard brass cable gland), Cable glands, straight, M 16, 7 mm, OD min. 5 - OD max. 10 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
-
Item No.:1772210000Packaging unit:50 PC
VG MS (standard brass cable gland), Cable glands, straight, M 16, 7 mm, OD min. 4 - OD max. 8 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
-
Item No.:1262850000Packaging unit:16 PC
ADAP (Klippon Ex adaptor), Adapter, straight, M 16 ,3/4" NPT, Brass, nickel-plated
-
Item No.:1262840000Packaging unit:16 PC
ADAP (Klippon Ex adaptor), Adapter, straight, M 16 ,1/2" NPT, Brass, nickel-plated
-
Item No.:1861110000Packaging unit:1 PC
Built-in plugs, M12, pin, straight, Mounting thread: M 16 x 1.5, Number of poles: 8, Strand / cable length: 0.5 m, Front mounting
-
Item No.:1861090000Packaging unit:1 PC
Built-in plugs, M12, pin, straight, Mounting thread: M 16 x 1.5, Number of poles: 4, Strand / cable length: 0.5 m, Front mounting
-
Item No.:1985860000Packaging unit:1 PC
Built-in plugs, M12, pin, straight, Mounting thread: M 16 x 1.5, Number of poles: 8, Strand / cable length: 2.5 m, Front mounting
-
Item No.:1861230000Packaging unit:1 PC
Built-in plugs, M12, pin, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 0.5 m, Front mounting
-
Item No.:1184650000Packaging unit:24 PC
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, M 16 x 1.5, 16 mm, Single-wire armouring, 0.9 - 0.9 mm, OD min. 8 - OD max. 13.5 mm, ID min. 4.50 - ID max. 8.70 mm, Brass, nickel-plated
-
Item No.:1205190000Packaging unit:24 PC
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, M 16 x 1.5, 16 mm, OD min. 4.5 - OD max. 8.7 mm, Brass, nickel-plated
-
Item No.:1184970000Packaging unit:24 PC
E1XZ (Klippon double seal SWB/STA armored Ex e/d cable gland), Cable glands, straight, M 16 x 1.5, 16 mm, Braided armouring, Metal foil armouring, 0.9 - 0.9 mm, OD min. 8 - OD max. 13.5 mm, ID min. 4.50 - ID max. 8.70 mm, Brass, nickel-plated
Individual part of
-
Item No.:2743480000Packaging unit:1 PC
FieldPower® electronic load monitoring, IP65, in complete state, 4 A, M12 A-coded (power), M12 A-coded (IO-Link)
-
Item No.:2743440000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in complete state, 10A, 24 V, DC, IDC terminal, PUSH IN, M12, A-coded
-
Item No.:2743450000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 20A, 24 V, DC, IDC terminal, PUSH IN, M12, A-coded
-
Item No.:2743460000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 20A, 24 V, DC, IDC terminal, PUSH IN, M12 A-coded (IO-Link)